Menu Search

Ball Transfer 15.8 mm 10.0 kg 31.0 mm 3.2 mm

Euro ball transfer designed with a dirt exit hole and woollen felt seal. It can be used in cargo and baggage handling, assembly lines and machine loading applications. The fixing clips can be ordered separately. It is temperature resistant from -30°C to 70°C. It contains nylon bearings with zinc plated pressing.
Item code:

551057

153 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 39 £ 20.0113
40 - 79 £ 9.5315
80 + £ 7.1194
Standard pack: 40

Order any quantity

Total price:

£ 20.01

1 x £ 20.0113

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball Diameter 15.8 mm
Ball Up Load Capacity 10.0 kg
Head Height 3.2 mm
Body Diameter 24.0 mm
Body Height 9.5 mm
Flange Diameter 31.0 mm
Flange Height 2.8 mm
Overall Height 21.0 mm
Type Type 1

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us