Menu Search

Ball Transfer 30.0 mm 55.0 mm 5.5 mm

Euro ball transfer designed with a dirt exit hole and woollen felt seal. It can be used in cargo and baggage handling, assembly lines and machine loading applications. The fixing clips can be ordered separately. It is temperature resistant from -30°C to 70°C. It contains stainless steel bearings with stainless steel pressings.
Essentra Part Number:

10302002

Manufacturer Part Number:

551003

20 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 £ 93.5191
20 - 39 £ 44.5333
40 + £ 33.2288
Standard pack: 20

Order any quantity

Total price:

£ 93.52

1 x £ 93.5191

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball Diameter 30.0 mm
Ball Up Load Capacity 200.0 kg
Head Height 5.5 mm
Body Diameter 45.0 mm
Body Height 13.8 mm
Flange Diameter 55.0 mm
Flange Height 4.0 mm
Type 1
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us