Menu Search

Ball & Socket Joints

In stock

These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.

It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • Offers efficient and accurate movement, ensuring smooth operation and reducing friction.
  • It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility.
  • Used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel Series Code: SRR3468, SRR3467, SRR3466, SRR3461, SRR3460

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Essentra Part Number Price range Availability d2 d4 Thread hand d1 l1 ±0.3 Material d3 View
£ 2.2542 - £ 3.2266 Request the lead time here
M8
19.3
Right Hand
13.0
30.0
Steel
13.0
£ 9.9042 - £ 14.1477 Request the lead time here
M12
24.0
Right Hand
16.0
35.0
303 Stainless Steel
16.0
£ 9.9246 - £ 14.1801 Request the lead time here
M5
12.8
Left Hand
8.0
22.0
303 Stainless Steel
8.0
£ 1.9482 - £ 2.7842 Request the lead time here
M6
14.8
Right Hand
10.0
25.0
Steel
10.0
£ 10.9344 - £ 15.6262 Request the lead time here
M16
30.0
Right Hand
19.0
45.0
Steel
22.0
£ 2.0196 - £ 2.8921 Request the lead time here
M6
14.8
Left Hand
10.0
25.0
Steel
10.0
£ 4.5594 - £ 6.5181 Request the lead time here
M10
24.0
Left Hand
16.0
35.0
Steel
16.0
£ 11.3424 - £ 16.2089 Request the lead time here
M16
30.0
Left Hand
19.0
45.0
Steel
22.0
£ 4.896 - £ 6.9929 Request the lead time here
M12
24.0
Left Hand
16.0
35.0
Steel
16.0
£ 10.4244 - £ 14.8924 Request the lead time here
M14
30.0
Left Hand
19.0
45.0
Steel
22.0
£ 2.7336 - £ 3.9065 Request the lead time here
M5
12.8
Right Hand
8.0
22.0
303 Stainless Steel
8.0
£ 8.8332 - £ 12.6153 Request the lead time here
M10
24.0
Left Hand
16.0
35.0
303 Stainless Steel
16.0
£ 45.6756 - £ 65.2568 Request the lead time here
M14
30.0
Left Hand
19.0
45.0
303 Stainless Steel
22.0
£ 4.6206 - £ 6.6044 1 In stock
M8
19.3
Right Hand
13.0
30.0
303 Stainless Steel
13.0
£ 10.4244 - £ 14.8924 Request the lead time here
M14
30.0
Left Hand
19.0
45.0
Steel
22.0
£ 45.6756 - £ 65.2568 Request the lead time here
M14
30.0
Right Hand
19.0
45.0
303 Stainless Steel
22.0
£ 45.6756 - £ 65.2568 Request the lead time here
M16
30.0
Right Hand
19.0
45.0
303 Stainless Steel
22.0
£ 4.3248 - £ 6.1835 Request the lead time here
M6
14.8
Left Hand
10.0
25.0
303 Stainless Steel
10.0
£ 8.2518 - £ 11.7844 Request the lead time here
M8
19.3
Left Hand
13.0
30.0
303 Stainless Steel
13.0
£ 47.7462 - £ 68.2137 Request the lead time here
M16
30.0
Left Hand
19.0
45.0
303 Stainless Steel
22.0
  • of 2
Ball & Socket Joint Right Hand 13.0 M8 Steel

20212865

Price Range
£ 3.2266 - £ 2.2542

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Right Hand 16.0 M12 303 Stainless Steel

20213060

Price Range
£ 14.1477 - £ 9.9042

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Left Hand 8.0 M5 303 Stainless Steel

20213107

Price Range
£ 14.1801 - £ 9.9246

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Right Hand 10.0 M6 Steel

20212858

Price Range
£ 2.7842 - £ 1.9482

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Right Hand 19.0 M16 Steel

20212919

Price Range
£ 15.6262 - £ 10.9344

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Left Hand 10.0 M6 Steel

20212957

Price Range
£ 2.8921 - £ 2.0196

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Left Hand 16.0 M10 Steel

20212971

Price Range
£ 6.5181 - £ 4.5594

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Left Hand 19.0 M16 Steel

20213015

Price Range
£ 16.2089 - £ 11.3424

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Left Hand 16.0 M12 Steel

20212988

Price Range
£ 6.9929 - £ 4.896

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Left Hand 19.0 M14 Steel

20212995

Price Range
£ 14.8924 - £ 10.4244

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 8.0 M5 303 Stainless Steel

20213022

Price Range
£ 3.9065 - £ 2.7336

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Left Hand 16.0 M10 303 Stainless Steel

20213138

Price Range
£ 12.6153 - £ 8.8332

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Left Hand 19.0 M14 303 Stainless Steel

20213152

Price Range
£ 65.2568 - £ 45.6756

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 13.0 M8 303 Stainless Steel

20213046

Price Range
£ 6.6044 - £ 4.6206

Stock Levels
1 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Left Hand 19.0 M14 Steel

20213008

Price Range
£ 14.8924 - £ 10.4244

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 19.0 M14 303 Stainless Steel

20213084

Price Range
£ 65.2568 - £ 45.6756

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 19.0 M16 303 Stainless Steel

20213091

Price Range
£ 65.2568 - £ 45.6756

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Left Hand 10.0 M6 303 Stainless Steel

20213114

Price Range
£ 6.1835 - £ 4.3248

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Left Hand 13.0 M8 303 Stainless Steel

20213121

Price Range
£ 11.7844 - £ 8.2518

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Left Hand 19.0 M16 303 Stainless Steel

20213176

Price Range
£ 68.2137 - £ 47.7462

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0