Menu Search

Ball & Socket Joints - with Sealing Cap

In production

These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.

They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • It has little friction and wear, assuring long-lasting performance.
  • A sealing cap is connected to the housing to prevent dust, or debris from entering the joint.
  • Used in automation systems, medical equipment, and construction equipment.
Material: Stainless Steel, Steel Series Code: SRR3477, SRR3476, SRR3471, SRR3470

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
32 results
Product SKUs information
Item Code Price range Availability d2 d4 Thread hand d1 l1 ±0.3 Material d3 View
£ 52.938 - £ 75.6275 Request the lead time here
M14
30.0
Right Hand
22.0
45.0
Stainless Steel
22.0
£ 7.7622 - £ 11.0829 Request the lead time here
M10
24.0
Right Hand
16.0
35.0
Stainless Steel
16.0
£ 11.475 - £ 16.3924 Request the lead time here
M12
24.0
Left Hand
16.0
35.0
Stainless Steel
16.0
£ 29.0598 - £ 41.5152 Request the lead time here
M14
30.0
Right Hand
22.0
45.0
Stainless Steel
22.0
£ 5.7528 - £ 8.2232 Request the lead time here
M6
14.8
Left Hand
10.0
25.0
Stainless Steel
10.0
£ 9.8328 - £ 14.0506 Request the lead time here
M10
24.0
Left Hand
16.0
35.0
Stainless Steel
16.0
£ 5.9058 - £ 8.439 Request the lead time here
M8
19.3
Left Hand
13.0
30.0
Stainless Steel
13.0
£ 52.938 - £ 75.6275 Request the lead time here
M14
30.0
Left Hand
22.0
45.0
Stainless Steel
22.0
£ 52.938 - £ 75.6275 Request the lead time here
M16
30.0
Left Hand
22.0
45.0
Stainless Steel
22.0
£ 2.6418 - £ 3.777 Request the lead time here
M8
19.3
Right Hand
13.0
30.0
Steel
13.0
£ 1.9176 - £ 2.741 Request the lead time here
M5
12.8
Right Hand
8.0
22.0
Steel
8.0
£ 11.3424 - £ 16.2089 Request the lead time here
M16
30.0
Left Hand
22.0
45.0
Steel
22.0
£ 9.9144 - £ 14.1693 Request the lead time here
M14
30.0
Right Hand
22.0
45.0
Steel
22.0
£ 4.7634 - £ 6.8095 Request the lead time here
M5
12.8
Right Hand
8.0
22.0
Stainless Steel
8.0
£ 52.938 - £ 75.6275 Request the lead time here
M16
30.0
Right Hand
22.0
45.0
Stainless Steel
22.0
£ 2.6622 - £ 3.8094 Request the lead time here
M8
19.3
Left Hand
13.0
30.0
Steel
13.0
£ 4.7634 - £ 6.7987 Request the lead time here
M10
24.0
Left Hand
16.0
35.0
Steel
16.0
£ 61.5978 - £ 87.9947 Request the lead time here
M14
30.0
Left Hand
22.0
45.0
Stainless Steel
22.0
£ 9.6696 - £ 13.8132 Request the lead time here
M12
24.0
Right Hand
16.0
35.0
Stainless Steel
16.0
£ 5.5488 - £ 7.9318 Request the lead time here
M8
19.3
Right Hand
13.0
30.0
Stainless Steel
13.0
  • of 2
Ball & Socket Joint Right Hand 22.0 M14 Stainless Steel

20213411

Price Range
£ 75.6275 - £ 52.938

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 16.0 M10 Stainless Steel

20213381

Price Range
£ 11.0829 - £ 7.7622

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Left Hand 16.0 M12 Stainless Steel

20213480

Price Range
£ 16.3924 - £ 11.475

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Right Hand 22.0 M14 Stainless Steel

20213404

Price Range
£ 41.5152 - £ 29.0598

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Left Hand 10.0 M6 Stainless Steel

20213459

Price Range
£ 8.2232 - £ 5.7528

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Left Hand 16.0 M10 Stainless Steel

20213473

Price Range
£ 14.0506 - £ 9.8328

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Left Hand 13.0 M8 Stainless Steel

20213466

Price Range
£ 8.439 - £ 5.9058

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Left Hand 22.0 M14 Stainless Steel

20213503

Price Range
£ 75.6275 - £ 52.938

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Left Hand 22.0 M16 Stainless Steel

20213510

Price Range
£ 75.6275 - £ 52.938

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Right Hand 13.0 M8 Steel

20213213

Price Range
£ 3.777 - £ 2.6418

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Right Hand 8.0 M5 Steel

20213190

Price Range
£ 2.741 - £ 1.9176

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Left Hand 22.0 M16 Steel

20213343

Price Range
£ 16.2089 - £ 11.3424

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Right Hand 22.0 M14 Steel

20213251

Price Range
£ 14.1693 - £ 9.9144

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 8.0 M5 Stainless Steel

20213350

Price Range
£ 6.8095 - £ 4.7634

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Right Hand 22.0 M16 Stainless Steel

20213428

Price Range
£ 75.6275 - £ 52.938

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Left Hand 13.0 M8 Steel

20213299

Price Range
£ 3.8094 - £ 2.6622

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Left Hand 16.0 M10 Steel

20213305

Price Range
£ 6.7987 - £ 4.7634

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Left Hand 22.0 M14 Stainless Steel

20213497

Price Range
£ 87.9947 - £ 61.5978

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 16.0 M12 Stainless Steel

20213398

Price Range
£ 13.8132 - £ 9.6696

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Right Hand 13.0 M8 Stainless Steel

20213374

Price Range
£ 7.9318 - £ 5.5488

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0