These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.
They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
Material: Stainless Steel, Steel Series Code: SRR3477, SRR3476, SRR3471, SRR3470
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d4 | Thread hand | d1 | l1 ±0.3 | Material | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 5.9058 - £ 8.439 | Request the lead time here |
M8
|
19.3
|
Left Hand
|
13.0
|
30.0
|
Stainless Steel
|
13.0
|
||
| £ 52.938 - £ 75.6275 | Request the lead time here |
M14
|
30.0
|
Left Hand
|
22.0
|
45.0
|
Stainless Steel
|
22.0
|
||
| £ 52.938 - £ 75.6275 | Request the lead time here |
M16
|
30.0
|
Left Hand
|
22.0
|
45.0
|
Stainless Steel
|
22.0
|
||
| £ 10.4244 - £ 14.8924 | Request the lead time here |
M14
|
30.0
|
Left Hand
|
22.0
|
45.0
|
Steel
|
22.0
|
||
| £ 4.692 - £ 6.7015 | Request the lead time here |
M12
|
24.0
|
Right Hand
|
16.0
|
35.0
|
Steel
|
16.0
|
||
| £ 4.5288 - £ 6.4641 | Request the lead time here |
M10
|
24.0
|
Right Hand
|
16.0
|
35.0
|
Steel
|
16.0
|
||
| £ 9.6696 - £ 13.8132 | Request the lead time here |
M12
|
24.0
|
Right Hand
|
16.0
|
35.0
|
Stainless Steel
|
16.0
|
||
| £ 2.6622 - £ 3.8094 | Request the lead time here |
M8
|
19.3
|
Left Hand
|
13.0
|
30.0
|
Steel
|
13.0
|
||
| £ 11.3424 - £ 16.2089 | Request the lead time here |
M16
|
30.0
|
Left Hand
|
22.0
|
45.0
|
Steel
|
22.0
|
||
| £ 4.9266 - £ 7.0361 | Request the lead time here |
M12
|
24.0
|
Left Hand
|
16.0
|
35.0
|
Steel
|
16.0
|
||
| £ 4.7634 - £ 6.7987 | Request the lead time here |
M10
|
24.0
|
Left Hand
|
16.0
|
35.0
|
Steel
|
16.0
|
||
| £ 5.5488 - £ 7.9318 | Request the lead time here |
M8
|
19.3
|
Right Hand
|
13.0
|
30.0
|
Stainless Steel
|
13.0
|
||
| £ 10.4244 - £ 14.8924 | Request the lead time here |
M14
|
30.0
|
Left Hand
|
22.0
|
45.0
|
Steel
|
22.0
|
||
| £ 7.7622 - £ 11.0829 | Request the lead time here |
M10
|
24.0
|
Right Hand
|
16.0
|
35.0
|
Stainless Steel
|
16.0
|
||
| £ 9.9144 - £ 14.1693 | Request the lead time here |
M14
|
30.0
|
Right Hand
|
22.0
|
45.0
|
Steel
|
22.0
|
||
| £ 2.3256 - £ 3.3238 | Request the lead time here |
M6
|
14.8
|
Left Hand
|
10.0
|
25.0
|
Steel
|
10.0
|
||
| £ 9.9144 - £ 14.1693 | Request the lead time here |
M14
|
30.0
|
Right Hand
|
22.0
|
45.0
|
Steel
|
22.0
|
||
| £ 1.7034 - £ 2.4281 | Request the lead time here |
M5
|
12.8
|
Left Hand
|
8.0
|
22.0
|
Steel
|
8.0
|
||
| £ 52.938 - £ 75.6275 | Request the lead time here |
M14
|
30.0
|
Right Hand
|
22.0
|
45.0
|
Stainless Steel
|
22.0
|
||
| £ 29.0598 - £ 41.5152 | Request the lead time here |
M14
|
30.0
|
Right Hand
|
22.0
|
45.0
|
Stainless Steel
|
22.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue