Quantity | Unit price |
---|---|
1 - 4 | £ 2,811.11 |
5 - 19 | £ 2,530.00 |
20 - 39 | £ 2,459.72 |
40 - 59 | £ 2,389.44 |
60 - 99 | £ 2,319.17 |
100 + | £ 2,108.33 |
Screw dia. x lead | 80x10 |
---|---|
Lead | 10.0 |
d1 | 82.15 |
d2 | 80.0 |
d3 | 75.8 |
l1 | 3000.0 |
Mass moment of inertia kg·m² | 2,89x10-2 |
Material | Steel |
Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue