20179540
20179540
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 4,049.6958 |
| 5 - 19 | £ 3,644.7252 |
| 20 - 39 | £ 3,543.48 |
| 40 - 59 | £ 3,442.245 |
| 60 - 99 | £ 3,340.9998 |
| 100 + | £ 3,037.2744 |
| Screw dia. x lead | 63x10 |
|---|---|
| Lead | 10.0 |
| d1 | 65.15 |
| d2 | 63.0 |
| d3 | 58.8 |
| l1 | 6000.0 |
| Mass moment of inertia kg·m² | 1,09x10-2 |
| Material | Steel |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue