20179403
20179403
| Quantity | Unit price |
|---|
| Screw dia. x lead | 63x10 |
|---|---|
| Lead | 10.0 |
| d1 | 65.15 |
| d2 | 63.0 |
| d3 | 58.8 |
| l1 | 500.0 |
| Mass moment of inertia kg·m² | 1,09x10-2 |
| Material | Steel |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue