20179229
20179229
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 1,181.7822 |
| 5 - 19 | £ 1,063.605 |
| 20 - 39 | £ 1,034.0556 |
| 40 - 59 | £ 1,004.5164 |
| 60 - 99 | £ 974.967 |
| 100 + | £ 886.3392 |
| Screw dia. x lead | 50x20 |
|---|---|
| Lead | 20.0 |
| d1 | 53.58 |
| d2 | 50.0 |
| d3 | 44.05 |
| l1 | 4500.0 |
| Mass moment of inertia kg·m² | 4,45x10-3 |
| Material | Steel |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue