| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 1,704.0222 |
| 5 - 19 | £ 1,533.621 |
| 20 - 39 | £ 1,491.0156 |
| 40 - 59 | £ 1,448.4204 |
| 60 - 99 | £ 1,405.815 |
| 100 + | £ 1,278.0192 |
| Screw dia. x lead | 40x80 |
|---|---|
| Lead | 80.0 |
| d1 | 39.52 |
| d2 | 40.0 |
| d3 | 33.2 |
| l1 | 2000.0 |
| Mass moment of inertia kg·m² | 1,43x10-3 |
| Material | Steel |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue