20178529
20178529
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 1,025.61 |
| 5 - 19 | £ 923.049 |
| 20 - 39 | £ 897.4062 |
| 40 - 59 | £ 871.7736 |
| 60 - 99 | £ 846.1308 |
| 100 + | £ 769.2126 |
| Screw dia. x lead | 40x20 |
|---|---|
| Lead | 20.0 |
| d1 | 41.08 |
| d2 | 40.0 |
| d3 | 37.9 |
| l1 | 4500.0 |
| Mass moment of inertia kg·m² | 1,81x10-3 |
| Material | Steel |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue