| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 159.2934 |
| 5 - 19 | £ 143.361 |
| 20 - 39 | £ 139.383 |
| 40 - 59 | £ 135.3948 |
| 60 - 99 | £ 131.4168 |
| 100 + | £ 119.4726 |
| Screw dia. x lead | 40x10 |
|---|---|
| Lead | 10.0 |
| d1 | 42.15 |
| d2 | 40.0 |
| d3 | 35.8 |
| l1 | 500.0 |
| Mass moment of inertia kg·m² | 1,66x10-3 |
| Material | Steel |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue