| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 511.479 |
| 5 - 19 | £ 460.3362 |
| 20 - 39 | £ 447.5454 |
| 40 - 59 | £ 434.7546 |
| 60 - 99 | £ 421.974 |
| 100 + | £ 383.6118 |
| Screw dia. x lead | 32x32 |
|---|---|
| Lead | 32.0 |
| d1 | 32.35 |
| d2 | 32.0 |
| d3 | 28.40 |
| l1 | 2000.0 |
| Mass moment of inertia kg·m² | 6,89x10-4 |
| Material | Steel |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue