20177850
20177850
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 1,063.9008 |
| 5 - 19 | £ 957.5148 |
| 20 - 39 | £ 930.9132 |
| 40 - 59 | £ 904.3116 |
| 60 - 99 | £ 877.7202 |
| 100 + | £ 797.9256 |
| Screw dia. x lead | 32x20 |
|---|---|
| Lead | 20.0 |
| d1 | 33.08 |
| d2 | 32.0 |
| d3 | 29.90 |
| l1 | 6000.0 |
| Mass moment of inertia kg·m² | 7,25x10-4 |
| Material | Steel |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue