| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 1,911.684 |
| 5 - 19 | £ 1,720.5156 |
| 20 - 39 | £ 1,672.7286 |
| 40 - 59 | £ 1,624.9314 |
| 60 - 99 | £ 1,577.1444 |
| 100 + | £ 1,433.763 |
| Screw dia. x lead | 25x50 |
|---|---|
| Lead | 50.0 |
| d1 | 26.08 |
| d2 | 25.0 |
| d3 | 22.9 |
| l1 | 3500.0 |
| Mass moment of inertia kg·m² | 2,62x10-4 |
| Material | Steel |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue