20177188
20177188
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 153.5814 |
| 5 - 19 | £ 138.2202 |
| 20 - 39 | £ 134.385 |
| 40 - 59 | £ 130.5396 |
| 60 - 99 | £ 126.7044 |
| 100 + | £ 115.1886 |
| Screw dia. x lead | 25x25 |
|---|---|
| Lead | 25.0 |
| d1 | 26.09 |
| d2 | 25.0 |
| d3 | 22.9 |
| l1 | 800.0 |
| Mass moment of inertia kg·m² | 2,60x10-4 |
| Material | Steel |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue