Quantity | Unit price |
---|---|
1 - 4 | £ 172.7982 |
5 - 19 | £ 155.5194 |
20 - 39 | £ 151.1946 |
40 - 59 | £ 146.88 |
60 - 99 | £ 142.5552 |
100 + | £ 129.6012 |
Screw dia. x lead | 16x16 |
---|---|
Lead | 16.0 |
d1 | 17.08 |
d2 | 16.0 |
d3 | 12.90 |
l1 | 1000.0 |
Mass moment of inertia kg·m² | 4,36x10-5 |
Material | Steel |
Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue