Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Spring Plungers with a pin end and a Hexagonal socket are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned to meet individual needs. The plunger pin can be quickly extended or retracted using manual force by push fitting, allowing for rapid modifications or changes in position.
The hex socket makes it easy to drive the spring plunger with a hex key. The threaded body makes it easy to integrate into existing systems or buildings. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
Material: 303 Stainless, Thermo Pin, 303 Stainless Steel, Black Steel Series Code: SR32200
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | s1 | Material | Spring load | d1 | d2 | t | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 4.9572 - £ 7.6188 | Request the lead time here |
12.0
|
1.0
|
Black Steel
|
Normal
|
M3
|
1.0
|
0.5
|
||
| £ 3.1518 - £ 4.8562 | Request the lead time here |
18.0
|
2.3
|
Black Steel
|
Normal
|
M5
|
2.4
|
0.8
|
||
| £ 3.1518 - £ 4.8562 | Request the lead time here |
20.0
|
2.5
|
Black Steel
|
Normal
|
M6
|
2.7
|
0.9
|
||
| £ 5.8038 - £ 8.9354 | Request the lead time here |
28.0
|
4.0
|
Black Steel
|
Normal
|
M12
|
6.0
|
2.0
|
||
| £ 3.8658 - £ 5.9461 | Request the lead time here |
22.0
|
3.0
|
Black Steel
|
Normal
|
M8
|
3.5
|
1.4
|
||
| £ 9.9858 - £ 15.3564 | Request the lead time here |
26.0
|
3.0
|
303 Stainless Steel
|
Normal
|
M8
|
3.8
|
1.4
|
||
| £ 10.6386 - £ 16.36 | Request the lead time here |
28.0
|
3.5
|
303 Stainless Steel
|
Normal
|
M10
|
4.0
|
1.4
|
||
| £ 7.242 - £ 11.1477 | Request the lead time here |
26.0
|
3.0
|
Black Steel
|
Increased
|
M8
|
3.8
|
1.4
|
||
| £ 16.3812 - £ 25.1983 | 2 In stock |
40.0
|
5.0
|
Black Steel
|
Increased
|
M16
|
7.5
|
2.5
|
||
| £ 14.229 - £ 21.8853 | Request the lead time here |
35.0
|
4.0
|
303 Stainless Steel
|
Normal
|
M12
|
6.0
|
2.0
|
||
| £ 7.6602 - £ 11.7844 | Request the lead time here |
15.0
|
1.5
|
303 Stainless Steel
|
Normal
|
M4
|
1.5
|
0.6
|
||
| £ 19.9818 - £ 30.7344 | Request the lead time here |
32.0
|
5.0
|
303 Stainless Steel
|
Normal
|
M16
|
7.5
|
2.5
|
||
| £ 8.7516 - £ 13.4679 | Request the lead time here |
22.0
|
3.0
|
303 Stainless Steel
|
Normal
|
M8
|
3.5
|
1.4
|
||
| £ 6.5484 - £ 10.0793 | 24 In stock |
26.0
|
3.0
|
303 Stainless Steel
|
Normal
|
M8
|
3.8
|
1.4
|
||
| £ 7.3134 - £ 11.2448 | Request the lead time here |
28.0
|
3.5
|
Black Steel
|
Normal
|
M10
|
4.0
|
1.4
|
||
| £ 3.4272 - £ 5.2663 | Request the lead time here |
15.0
|
1.5
|
Black Steel
|
Normal
|
M4
|
1.5
|
0.6
|
||
| £ 4.3656 - £ 6.7123 | Request the lead time here |
22.0
|
3.0
|
Black Steel
|
Increased
|
M8
|
3.5
|
1.4
|
||
| £ 3.6006 - £ 5.536 | Request the lead time here |
18.0
|
2.3
|
Black Steel
|
Normal
|
M5
|
2.4
|
0.8
|
||
| £ 6.4566 - £ 9.9282 | Request the lead time here |
28.0
|
4.0
|
Black Steel
|
Normal
|
M12
|
6.0
|
2.0
|
||
| £ 7.9866 - £ 12.2916 | Request the lead time here |
32.0
|
5.0
|
Black Steel
|
Normal
|
M16
|
7.5
|
2.5