Menu Search

Ball Knob 38.0 mm 10.0 mm Aluminium Natural

Essentra Part Number:

10396469

Manufacturer Part Number:

498487

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 78.8234
10 - 49 £ 37.1505
50 + £ 36.3995
Standard pack: 10

Order any quantity

Total price:

£ 78.82

1 x £ 78.8234

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size 10.0 mm
Finish Polished
Knob Material Aluminium
Commodity Code 7616999099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us