Menu Search

Ball Knob 32.0 mm 6.0 mm Stainless Steel Natural

Essentra Part Number:

10396377

Manufacturer Part Number:

498471

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 81.2605
10 - 49 £ 38.2678
50 + £ 37.5109
Standard pack: 10

Order any quantity

Total price:

£ 81.26

1 x £ 81.2605

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size 6.0 mm
Finish Chrome
Knob Material Stainless Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us