Quantity | Unit price |
---|---|
25 - 249 | £ 5.15 |
250 + | £ 2.2777 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 44.0 mm |
---|---|
Knob Diameter | 1.732 in |
Knob Height | 43.0 mm |
Knob Height | 1.693 in |
Thread Size | M16 |
Finish | Gloss |
Knob Material | Phenolic |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue