Quantity | Unit price |
---|---|
1 + | £ 11.3729 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 32.0 mm |
---|---|
Knob Diameter | 1.26 in |
Knob Height | 48.0 mm |
Knob Height | 1.89 in |
Thread Size | M8 |
Finish | No Finish |
Knob Material | Plastic |
Commodity Code | 8487909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue