Quantity | Unit price |
---|---|
1 - 99 | £ 10.05 |
100 - 199 | £ 9.05 |
200 - 499 | £ 8.04 |
500 - 999 | £ 7.04 |
1000 + | £ 6.03 |
d1+0|-0.025 | 16.0 |
---|---|
l1 005 00 | 25.0 |
d2 | M12 |
d3 | 24.0 |
l2 | 18.0 |
h1 | 11.0 |
A/F | 8.0 |
Drive Type | Hex Drive |
Material | 303 Stainless with thread lock |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue