| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 5.53 |
| 100 - 199 | £ 4.98 |
| 200 - 499 | £ 4.42 |
| 500 - 999 | £ 3.87 |
| 1000 + | £ 3.32 |
| d1+0|-0.025 | 8.0 |
|---|---|
| l1 005 00 | 50.0 |
| d2 | M6 |
| d3 | 12.0 |
| l2 | 11.0 |
| h1 | 6.0 |
| A/F | 4.0 |
| Head Type | Cap Head |
| Drive Type | Hex Drive |
| Material | 303 Stainless with thread lock |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue