| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 5.92 |
| 50 - 99 | £ 4.74 |
| 100 - 199 | £ 4.44 |
| 200 - 499 | £ 4.14 |
| 500 - 999 | £ 3.85 |
| 1000 + | £ 3.55 |
| d1 | M4 |
|---|---|
| l1 | 20.0 |
| h1 max | 4.0 |
| d2 max | 7.0 |
| A/F | 3.0 |
| d3 ±0.05 | 4.50 |
| Drive Type | Hex Drive |
| Material | 303 Stainless with thread lock |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue