20758585
20758585
| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 14.35 |
| 100 - 199 | £ 12.92 |
| 200 - 499 | £ 11.48 |
| 500 - 999 | £ 10.05 |
| 1000 + | £ 8.61 |
| d1 | M16 |
|---|---|
| l1 025 | 80.0 |
| d2 a012 | 12.0 |
| d3 max | 24.0 |
| d4 min | 17.5 |
| H1 max | 16.0 |
| l2 025 | 20.0 |
| A/F | 14.0 |
| Drive Type | Hex Drive |
| Head Type | Cap Head |
| Material | 303 Stainless with thread lock |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue