Quantity | Unit price |
---|---|
1 - 99 | £ 7.49 |
100 - 199 | £ 6.74 |
200 - 499 | £ 5.99 |
500 - 999 | £ 5.24 |
1000 + | £ 4.49 |
d1 | M10 |
---|---|
l1 025 | 50.0 |
d2 a012 | 7.5 |
d3 max | 16.0 |
d4 min | 10.6 |
H1 max | 10.0 |
l2 025 | 12.5 |
A/F | 8.0 |
Drive Type | Hex Drive |
Head Type | Cap Head |
Material | 303 Stainless with thread lock |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue