| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 3.26 |
| 100 - 199 | £ 2.93 |
| 200 - 499 | £ 2.61 |
| 500 - 999 | £ 2.28 |
| 1000 + | £ 1.96 |
| d1 | M3 |
|---|---|
| l1 025 | 10.0 |
| d2 a012 | 2.0 |
| d3 max | 5.5 |
| d4 min | 3.5 |
| H1 max | 3.0 |
| l2 025 | 4.5 |
| A/F | 2.5 |
| Drive Type | Hex Drive |
| Head Type | Cap Head |
| Material | 303 Stainless with thread lock |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue