Menu Search

Anti-Vibration Cylinders

In production

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel Series Code: SRP2008, SRP2006, SRP2004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
274 results
Product SKUs information
Essentra Part Number Price range Availability d1 Thread Type d2 h1 View
£ 1.9278 - £ 2.7518 Request the lead time here
15.0
Male/Male
M4
£ 1.7452 - £ 2.4928 Request the lead time here
10.0
Male/Male
M4
£ 1.9278 - £ 2.7518 Request the lead time here
18.0
Male/Male
M6
£ 14.6676 - £ 29.3423 Request the lead time here
100.0
Male/Male
M16
£ 1.9686 - £ 2.8166 Request the lead time here
15.0
Male/Male
M4
£ 2.0298 - £ 2.9029 Request the lead time here
15.0
Male/Male
M4
£ 13.7802 - £ 22.9645 Request the lead time here
100.0
Male/Male
M16
£ 1.224 - £ 2.0396 Request the lead time here
10.0
Male/Male
M4
£ 1.53 - £ 3.054 Request the lead time here
25.0
Male/Male
M6
£ 1.6218 - £ 3.2482 Request the lead time here
30.0
Male/Male
M8
£ 2.958 - £ 4.9317 Request the lead time here
40.0
Male/Male
M8
£ 6.1506 - £ 8.7843 Request the lead time here
40.0
Male/Male
M8
£ 2.2236 - £ 3.1727 Request the lead time here
15.0
Male/Male
M4
£ 2.5806 - £ 3.6799 Request the lead time here
18.0
Male/Male
M6
£ 1.4994 - £ 2.4928 Request the lead time here
20.0
Male/Male
M6
£ 2.7744 - £ 3.9605 Request the lead time here
20.0
Male/Male
M6
£ 1.836 - £ 3.054 Request the lead time here
15.0
Male/Male
M4
£ 1.5198 - £ 2.1691 Request the lead time here
16.0
Male/Male
M4
£ 1.2852 - £ 2.5684 Request the lead time here
20.0
Male/Male
M6
£ 1.4076 - £ 2.8166 Request the lead time here
25.0
Male/Male
M6
  • of 14
Anti-Vibration Cylinder Male/Male M4 15.0 15.0 Steel

20195182

Price Range
£ 2.7518 - £ 1.9278

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    13.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 10.0 10.0 Steel

20195144

Price Range
£ 2.4928 - £ 1.7452

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    10.0
  • d2
    M4
  • Axial load max. kgf
    10.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 18.0 12.0 Steel

20195250

Price Range
£ 2.7518 - £ 1.9278

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    18.0
  • d2
    M6
  • Axial load max. kgf
    18.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 100.0 60.0 Steel

20195137

Price Range
£ 29.3423 - £ 14.6676

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    100.0
  • d2
    M16
  • Axial load max. kgf
    1100.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 15.0 20.0 Steel

20195199

Price Range
£ 2.8166 - £ 1.9686

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    10.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 15.0 22.0 Steel

20195205

Price Range
£ 2.9029 - £ 2.0298

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    10.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 100.0 40.0 Steel

20195120

Price Range
£ 22.9645 - £ 13.7802

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    100.0
  • d2
    M16
  • Axial load max. kgf
    1200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 10.0 8.0 Steel

20195151

Price Range
£ 2.0396 - £ 1.224

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    10.0
  • d2
    M4
  • Axial load max. kgf
    8.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 25.0 30.0 Steel

20195397

Price Range
£ 3.054 - £ 1.53

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    25.0
  • d2
    M6
  • Axial load max. kgf
    40.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 30.0 15.0 Steel

20195410

Price Range
£ 3.2482 - £ 1.6218

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    30.0
  • d2
    M8
  • Axial load max. kgf
    90.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 40.0 12.0 Steel

20195465

Price Range
£ 4.9317 - £ 2.958

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    40.0
  • d2
    M8
  • Axial load max. kgf
    120.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 40.0 50.0 Steel

20195502

Price Range
£ 8.7843 - £ 6.1506

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    40.0
  • d2
    M8
  • Axial load max. kgf
    80.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 15.0 28.0 Steel

20195229

Price Range
£ 3.1727 - £ 2.2236

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    9.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 18.0 8.5 Steel

20195274

Price Range
£ 3.6799 - £ 2.5806

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    18.0
  • d2
    M6
  • Axial load max. kgf
    20.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 20.0 10.0 Steel

20195281

Price Range
£ 2.4928 - £ 1.4994

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    20.0
  • d2
    M6
  • Axial load max. kgf
    30.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 20.0 35.0 Steel

20195335

Price Range
£ 3.9605 - £ 2.7744

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    20.0
  • d2
    M6
  • Axial load max. kgf
    18.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 15.0 25.0 Steel

20195212

Price Range
£ 3.054 - £ 1.836

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    9.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 16.0 15.0 Steel

20195243

Price Range
£ 2.1691 - £ 1.5198

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    16.0
  • d2
    M4
  • Axial load max. kgf
    13.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 20.0 15.0 Steel

20195298

Price Range
£ 2.5684 - £ 1.2852

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    20.0
  • d2
    M6
  • Axial load max. kgf
    25.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 25.0 15.0 Steel

20195366

Price Range
£ 2.8166 - £ 1.4076

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    25.0
  • d2
    M6
  • Axial load max. kgf
    44.0
  • Full Material
    Rubber on silver zinc plated steel