Menu Search

Anti-Vibration Cylinders

In production

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel Series Code: SRP2008, SRP2006, SRP2004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
274 results
Product SKUs information
Item Code Price range Availability d1 Thread Type d2 h1 View
£ 3.5088 - £ 7.0253 Request the lead time here
50.0
Male/Male
M10
£ 3.9372 - £ 7.867 Request the lead time here
60.0
Male/Male
M10
£ 3.3864 - £ 6.7663 Request the lead time here
50.0
Male/Male
M10
£ 2.0808 - £ 2.9784 Request the lead time here
20.0
Male/Male
M6
£ 1.4076 - £ 2.8166 Request the lead time here
25.0
Male/Male
M6
£ 1.6218 - £ 3.2482 Request the lead time here
30.0
Male/Male
M8
£ 5.1816 - £ 8.6332 Request the lead time here
45.0
Male/Male
M8
£ 3.1926 - £ 6.3886 Request the lead time here
50.0
Male/Male
M10
£ 2.7744 - £ 3.9605 Request the lead time here
20.0
Male/Male
M6
£ 1.7238 - £ 2.4604 Request the lead time here
25.0
Male/Male
M6
£ 1.6932 - £ 3.3885 Request the lead time here
30.0
Male/Male
M8
£ 2.2236 - £ 4.4569 Request the lead time here
40.0
Male/Male
M8
£ 2.2032 - £ 3.6799 Request the lead time here
40.0
Male/Male
M8
£ 1.734 - £ 2.482 Request the lead time here
25.0
Male/Male
M6
£ 1.53 - £ 3.054 Request the lead time here
25.0
Male/Male
M6
£ 1.6218 - £ 3.2482 Request the lead time here
30.0
Male/Male
M8
£ 2.958 - £ 4.9317 Request the lead time here
40.0
Male/Male
M8
£ 1.9686 - £ 2.8166 Request the lead time here
15.0
Male/Male
M4
£ 2.5296 - £ 3.6151 Request the lead time here
18.0
Male/Male
M6
£ 1.3464 - £ 2.6871 Request the lead time here
20.0
Male/Male
M6
  • of 14
Anti-Vibration Cylinder Male/Male M10 50.0 40.0 Steel

20195540

Price Range
£ 7.0253 - £ 3.5088

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    50.0
  • d2
    M10
  • Axial load max. kgf
    220.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M10 60.0 35.0 Steel

20195595

Price Range
£ 7.867 - £ 3.9372

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    60.0
  • d2
    M10
  • Axial load max. kgf
    350.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M10 50.0 30.0 Steel

20195533

Price Range
£ 6.7663 - £ 3.3864

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    50.0
  • d2
    M10
  • Axial load max. kgf
    250.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 20.0 9.0 Steel

20195342

Price Range
£ 2.9784 - £ 2.0808

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    20.0
  • d2
    M6
  • Axial load max. kgf
    27.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 25.0 20.0 Steel

20195373

Price Range
£ 2.8166 - £ 1.4076

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    25.0
  • d2
    M6
  • Axial load max. kgf
    41.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 30.0 20.0 Steel

20195427

Price Range
£ 3.2482 - £ 1.6218

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    30.0
  • d2
    M8
  • Axial load max. kgf
    90.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 45.0 30.0 Steel

20195519

Price Range
£ 8.6332 - £ 5.1816

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    45.0
  • d2
    M8
  • Axial load max. kgf
    112.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M10 50.0 20.0 Steel

20195526

Price Range
£ 6.3886 - £ 3.1926

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    50.0
  • d2
    M10
  • Axial load max. kgf
    250.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 20.0 35.0 Steel

20195335

Price Range
£ 3.9605 - £ 2.7744

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    20.0
  • d2
    M6
  • Axial load max. kgf
    18.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 25.0 25.0 Steel

20195380

Price Range
£ 2.4604 - £ 1.7238

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    25.0
  • d2
    M6
  • Axial load max. kgf
    40.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 30.0 25.0 Steel

20195434

Price Range
£ 3.3885 - £ 1.6932

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    30.0
  • d2
    M8
  • Axial load max. kgf
    85.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 40.0 25.0 Steel

20195472

Price Range
£ 4.4569 - £ 2.2236

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    40.0
  • d2
    M8
  • Axial load max. kgf
    155.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 40.0 28.0 Steel

20195489

Price Range
£ 3.6799 - £ 2.2032

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    40.0
  • d2
    M8
  • Axial load max. kgf
    155.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 25.0 10.0 Steel

20195359

Price Range
£ 2.482 - £ 1.734

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    25.0
  • d2
    M6
  • Axial load max. kgf
    46.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 25.0 30.0 Steel

20195397

Price Range
£ 3.054 - £ 1.53

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    25.0
  • d2
    M6
  • Axial load max. kgf
    40.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 30.0 15.0 Steel

20195410

Price Range
£ 3.2482 - £ 1.6218

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    30.0
  • d2
    M8
  • Axial load max. kgf
    90.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 40.0 12.0 Steel

20195465

Price Range
£ 4.9317 - £ 2.958

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    40.0
  • d2
    M8
  • Axial load max. kgf
    120.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 15.0 20.0 Steel

20195199

Price Range
£ 2.8166 - £ 1.9686

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    10.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 18.0 7.5 Steel

20195267

Price Range
£ 3.6151 - £ 2.5296

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    18.0
  • d2
    M6
  • Axial load max. kgf
    20.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 20.0 20.0 Steel

20195304

Price Range
£ 2.6871 - £ 1.3464

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    20.0
  • d2
    M6
  • Axial load max. kgf
    21.0
  • Full Material
    Rubber on silver zinc plated steel