Menu Search

Anti-Vibration Buffers

In stock

Anti-vibration buffers made from zinc plated steel and rubber, available in different conical styles and a broad range of thread sizes.

Series Code :SR6486

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Height Diameter View
£ 10.1559 - £ 10.3623 6 In stock
M10
50.0 mm
£ 2.9036 - £ 2.9724 63 In stock
M6
25.0 mm
£ 5.8211 - £ 5.9449 Request the lead time here
M8
30.0 mm
£ 13.0045 - £ 13.266 40 In stock
M8
50.0 mm
£ 10.1559 - £ 10.3623 40 In stock
M10
50.0 mm
£ 6.1376 - £ 6.2614 360 In stock
M8
30.0 mm
10305768 £ 2.9036 - £ 2.9724 805 In stock
M6
25.0 mm
£ 7.61 - £ 7.7614 7 In stock
M8
25.0 mm
£ 13.0045 - £ 13.266 838 In stock
M8
50.0 mm
£ 20.8898 - £ 21.3164 42 In stock
M10
50.0 mm
£ 20.8898 - £ 21.3164 43 In stock
M10
50.0 mm
£ 18.1375 - £ 18.5091 264 In stock
M8
45.0 mm
£ 18.1375 - £ 18.5091 98 In stock
M8
45.0 mm
£ 7.0045 - £ 7.1421 43 In stock
M10
43.0 mm
£ 5.5045 - £ 5.6146 40 In stock
M8
30.0 mm
10305959 £ 2.9311 - £ 3.00 682 In stock
M6
25.0 mm
10305997 £ 2.9311 - £ 3.00 51 In stock
M6
25.0 mm
£ 36.0962 - £ 37.5962 Request the lead time here
M10 x 31
63.0 mm
10305980 £ 5.0091 - £ 5.2156 212 In stock
M4
12.0 mm
£ 7.0045 - £ 7.1421 Request the lead time here
M10 x 27
43.0 mm
  • of 2
Buffer M10 50.0 mm Steel;Rubber

10305744

Price Range
£ 10.3623 - £ 10.1559

Stock Levels
6 In stock
Attributes
  • Thread Size
    M10
  • Shape
    Tappered
  • Commodity Code
    7326909890
  • Diameter
    50.0 mm
  • Base Shape
    Tappered
Buffer M6 25.0 mm Steel;Rubber

10305782

Price Range
£ 2.9724 - £ 2.9036

Stock Levels
63 In stock
Attributes
  • Thread Size
    M6
  • Shape
    Tappered
  • Commodity Code
    7326909890
  • Diameter
    25.0 mm
  • Base Shape
    Tappered
Buffer M8 30.0 mm Steel;Rubber

10305775

Price Range
£ 5.9449 - £ 5.8211

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Shape
    Tappered
  • Commodity Code
    7326909890
  • Diameter
    30.0 mm
  • Base Shape
    Tappered
Buffer M8 50.0 mm Steel;Rubber

10305812

Price Range
£ 13.266 - £ 13.0045

Stock Levels
40 In stock
Attributes
  • Thread Size
    M8
  • Shape
    Tappered
  • Commodity Code
    7326909890
  • Diameter
    50.0 mm
  • Base Shape
    Tappered
Buffer M10 50.0 mm Steel;Rubber

10305751

Price Range
£ 10.3623 - £ 10.1559

Stock Levels
40 In stock
Attributes
  • Thread Size
    M10
  • Shape
    Tappered
  • Commodity Code
    7326909890
  • Diameter
    50.0 mm
  • Base Shape
    Tappered
Buffer M8 30.0 mm Steel;Rubber

10305799

Price Range
£ 6.2614 - £ 6.1376

Stock Levels
360 In stock
Attributes
  • Thread Size
    M8
  • Shape
    Tappered
  • Commodity Code
    4016930090
  • Diameter
    30.0 mm
  • Base Shape
    Tappered
Buffer M6 25.0 mm Steel;Rubber

10305768

Price Range
£ 2.9724 - £ 2.9036

Stock Levels
805 In stock
Attributes
  • Thread Size
    M6
  • Shape
    Tappered
  • Commodity Code
    4016930090
  • Diameter
    25.0 mm
  • Base Shape
    Tappered
Buffer M8 25.0 mm Steel;Rubber

10305805

Price Range
£ 7.7614 - £ 7.61

Stock Levels
7 In stock
Attributes
  • Thread Size
    M8
  • Shape
    Tappered
  • Commodity Code
    7326909890
  • Diameter
    25.0 mm
  • Base Shape
    Tappered
Buffer M8 50.0 mm Steel;Rubber

10305843

Price Range
£ 13.266 - £ 13.0045

Stock Levels
838 In stock
Attributes
  • Thread Size
    M8
  • Shape
    Tappered
  • Commodity Code
    4016930090
  • Diameter
    50.0 mm
  • Base Shape
    Tappered
Buffer M10 50.0 mm Steel;Rubber

10305881

Price Range
£ 21.3164 - £ 20.8898

Stock Levels
42 In stock
Attributes
  • Thread Size
    M10
  • Shape
    Tappered
  • Commodity Code
    7326909890
  • Diameter
    50.0 mm
  • Base Shape
    Tappered
Buffer M10 50.0 mm Steel;Rubber

10305928

Price Range
£ 21.3164 - £ 20.8898

Stock Levels
43 In stock
Attributes
  • Thread Size
    M10
  • Shape
    Tappered
  • Commodity Code
    7326909890
  • Diameter
    50.0 mm
  • Base Shape
    Tappered
Buffer M8 45.0 mm Steel;Rubber

10305966

Price Range
£ 18.5091 - £ 18.1375

Stock Levels
264 In stock
Attributes
  • Thread Size
    M8
  • Shape
    Tappered
  • Commodity Code
    7326909890
  • Diameter
    45.0 mm
  • Base Shape
    Tappered
Buffer M8 45.0 mm Steel;Rubber

10306000

Price Range
£ 18.5091 - £ 18.1375

Stock Levels
98 In stock
Attributes
  • Thread Size
    M8
  • Shape
    Tappered
  • Commodity Code
    7326909890
  • Diameter
    45.0 mm
  • Base Shape
    Tappered
Buffer M10 43.0 mm Steel;Rubber

10306048

Price Range
£ 7.1421 - £ 7.0045

Stock Levels
43 In stock
Attributes
  • Thread Size
    M10
  • Shape
    Tappered
  • Commodity Code
    7326909890
  • Diameter
    43.0 mm
  • Base Shape
    Tappered
Buffer M8 30.0 mm Steel;Rubber

10305911

Price Range
£ 5.6146 - £ 5.5045

Stock Levels
40 In stock
Attributes
  • Thread Size
    M8
  • Shape
    Tappered
  • Commodity Code
    7326909890
  • Diameter
    30.0 mm
  • Base Shape
    Tappered
Buffer M6 25.0 mm Steel;Rubber

10305959

Price Range
£ 3.00 - £ 2.9311

Stock Levels
682 In stock
Attributes
  • Thread Size
    M6
  • Shape
    Tappered
  • Commodity Code
    4016930090
  • Diameter
    25.0 mm
  • Base Shape
    Tappered
Buffer M6 25.0 mm Steel;Rubber

10305997

Price Range
£ 3.00 - £ 2.9311

Stock Levels
51 In stock
Attributes
  • Thread Size
    M6
  • Shape
    Tappered
  • Commodity Code
    4016930090
  • Diameter
    25.0 mm
  • Base Shape
    Tappered
Buffer M10 x 31 63.0 mm Steel;Rubber

10306031

Price Range
£ 37.5962 - £ 36.0962

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 31
  • Shape
    Tappered
  • Commodity Code
    7318190090
  • Diameter
    63.0 mm
  • Base Shape
    Tappered
Buffer M4 12.0 mm Steel;Rubber

10305980

Price Range
£ 5.2156 - £ 5.0091

Stock Levels
212 In stock
Attributes
  • Thread Size
    M4
  • Shape
    Tappered
  • Commodity Code
    4016930090
  • Diameter
    12.0 mm
  • Base Shape
    Tappered
Buffer M10 x 27 43.0 mm Steel;Rubber

10306024

Price Range
£ 7.1421 - £ 7.0045

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 27
  • Shape
    Tappered
  • Commodity Code
    7326909890
  • Diameter
    43.0 mm
  • Base Shape
    Tappered