Menu Search

Anti Rattle Ring 19.1 mm 22.2 mm Grey PVC

Anti-Rattle Rings are ideal or finishing telescopic tubes. Easily slides over the adjacently fitted telescopic tubes and prevents vibration.
Item code:

199467

29 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2000 - 19999 £ 0.1084
20000 + £ 0.1062
Standard pack: 2000

Order in multiple of 2000

Total price:

£ 216.80

2000 x £ 0.1084

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Full Material Polyvinyl Chloride
Maximum Compatible Tube Size 22.2 mm
Minimum Compatible Tube Size 19.1 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us