Menu Search

Anti Rattle Ring 19.1 mm 22.2 mm Black PVC

Anti-Rattle Rings are ideal or finishing telescopic tubes. Easily slides over the adjacently fitted telescopic tubes and prevents vibration.
Item code:

199466

125 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
125 - 1249 £ 0.4039
1250 + £ 0.1122
Standard pack: 1250

Order in multiple of 125

Total price:

£ 50.49

125 x £ 0.4039

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Maximum Compatible Tube Size 22.2 mm
Minimum Compatible Tube Size 19.1 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us