10093252
199277
| Quantity | Unit price |
|---|---|
| 250 - 2499 | £ 0.1343 |
| 2500 + | £ 0.0959 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| T1 | 0.063 in |
|---|---|
| T1 | 1.6 mm |
| T2 | 1.2 mm |
| T2 | 0.047 in |
| Head Shape | Square |
| Head Style | Angled |
| Type | 3 |
| Material | LDPE - PIR |
| Colour | Black |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue