Menu Search

Aluminium Linear Guide Rails

In production

These Aluminium Linear Guide Rails are a form of linear motion bearing that enables precise and accurate linear movement. They are normally made up of a base rail, a slider block, and rolling parts. The base rail is through hardened on which the rolling components travel and the slider block holds the rolling elements and is coupled to the moving item.

These rails are used in applications requiring high accuracy, low friction and smooth moveements. It can sustain dynamic loads while accounting for impact, vibration, corrosion resistance and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely used in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • It enables precise and accurate linear movement.
  • Made up of a base rail, a slider block, and rolling parts.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Aluminium Series Code: SRL101825R, SRL101825, SRL101820R, SRL101820, SRL101815R, SRL101815

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
389 results
Product SKUs information
Item Code Price range Availability Rail size Rail Type w1 h1 l3 l1 View
£ 300.696 - £ 400.9212 Request the lead time here
25.0
Standard
25.0
21.8
30.0
2280.0
£ 376.1148 - £ 501.483 Request the lead time here
25.0
Standard
25.0
21.8
30.0
2880.0
£ 413.8446 - £ 551.7894 Request the lead time here
25.0
Standard
25.0
21.8
30.0
3180.0
£ 207.5598 - £ 276.7464 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1560.0
£ 260.3346 - £ 347.106 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1980.0
£ 162.3126 - £ 216.4134 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1200.0
£ 192.474 - £ 256.632 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1440.0
£ 222.6048 - £ 296.7996 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1680.0
£ 230.163 - £ 306.8772 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1740.0
£ 200.0016 - £ 266.6688 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1550.0
£ 237.6906 - £ 316.9242 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1800.0
£ 308.2542 - £ 411.009 Request the lead time here
25.0
Standard
25.0
21.8
30.0
2340.0
£ 323.34 - £ 431.1132 Request the lead time here
25.0
Standard
25.0
21.8
30.0
2460.0
£ 278.0928 - £ 370.7904 Request the lead time here
25.0
Standard
25.0
21.8
30.0
2100.0
£ 285.6102 - £ 380.817 Request the lead time here
25.0
Standard
25.0
21.8
30.0
2160.0
£ 110.1702 - £ 146.8902 Request the lead time here
25.0
Standard
25.0
21.8
30.0
840.0
£ 177.3882 - £ 236.5176 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1320.0
£ 451.5234 - £ 602.0346 Request the lead time here
25.0
Standard
25.0
21.8
30.0
3480.0
£ 160.3032 - £ 213.7308 Request the lead time here
20.0
Rear Fixing
20.0
19.3
28.0
1140.0
£ 114.2604 - £ 152.3472 Request the lead time here
20.0
Rear Fixing
20.0
19.3
28.0
840.0
  • of 20
Linear Guide Rail 25.0 7.0 2280.0 Aluminium

20170967

Price Range
£ 400.9212 - £ 300.696

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2280.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail 25.0 7.0 2880.0 Aluminium

20171063

Price Range
£ 501.483 - £ 376.1148

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2880.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail 25.0 7.0 3180.0 Aluminium

20171117

Price Range
£ 551.7894 - £ 413.8446

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3180.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail 25.0 7.0 1560.0 Aluminium

20170844

Price Range
£ 276.7464 - £ 207.5598

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1560.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail 25.0 7.0 1980.0 Aluminium

20170912

Price Range
£ 347.106 - £ 260.3346

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1980.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail 25.0 7.0 1200.0 Aluminium

20170783

Price Range
£ 216.4134 - £ 162.3126

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1200.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail 25.0 7.0 1440.0 Aluminium

20170820

Price Range
£ 256.632 - £ 192.474

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1440.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail 25.0 7.0 1680.0 Aluminium

20170868

Price Range
£ 296.7996 - £ 222.6048

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1680.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail 25.0 7.0 1740.0 Aluminium

20170875

Price Range
£ 306.8772 - £ 230.163

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1740.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail 25.0 7.0 1550.0 Aluminium

20170837

Price Range
£ 266.6688 - £ 200.0016

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1550.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail 25.0 7.0 1800.0 Aluminium

20170882

Price Range
£ 316.9242 - £ 237.6906

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1800.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail 25.0 7.0 2340.0 Aluminium

20170974

Price Range
£ 411.009 - £ 308.2542

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2340.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail 25.0 7.0 2460.0 Aluminium

20170998

Price Range
£ 431.1132 - £ 323.34

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2460.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail 25.0 7.0 2100.0 Aluminium

20170936

Price Range
£ 370.7904 - £ 278.0928

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2100.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail 25.0 7.0 2160.0 Aluminium

20170943

Price Range
£ 380.817 - £ 285.6102

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2160.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail 25.0 7.0 840.0 Aluminium

20170721

Price Range
£ 146.8902 - £ 110.1702

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    840.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail 25.0 7.0 1320.0 Aluminium

20170806

Price Range
£ 236.5176 - £ 177.3882

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1320.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail 25.0 7.0 3480.0 Aluminium

20171162

Price Range
£ 602.0346 - £ 451.5234

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3480.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail 20.0 1140.0 Aluminium

20172060

Price Range
£ 213.7308 - £ 160.3032

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    1140.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 840.0 Aluminium

20172015

Price Range
£ 152.3472 - £ 114.2604

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    840.0
  • w1
    20.0
  • h1
    19.3