20173036
20173036
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 600.9126 |
| 5 - 9 | £ 570.8634 |
| 10 - 19 | £ 540.8244 |
| 20 - 49 | £ 510.7752 |
| 50 + | £ 450.687 |
| Rail Type | Rear Fixing |
|---|---|
| Rail size | 25.0 |
| l1 | 3060.0 |
| w1 | 25.0 |
| h1 | 21.8 |
| d3 | M6 |
| h3 | 12.0 |
| l2 | 60.0 |
| l3 | 28.0 |
| Raceway Material | Stainless Steel |
| Material | Aluminium |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue