20172480
20172480
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 655.9416 |
| 5 - 9 | £ 623.1486 |
| 10 - 19 | £ 590.3454 |
| 20 - 49 | £ 557.5524 |
| 50 + | £ 491.9562 |
| Rail Type | Rear Fixing |
|---|---|
| Rail size | 20.0 |
| l1 | 3660.0 |
| w1 | 20.0 |
| h1 | 19.3 |
| d3 | M6 |
| h3 | 9.0 |
| l2 | 60.0 |
| l3 | 28.0 |
| Raceway Material | Stainless Steel |
| Material | Aluminium |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue