| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 6.5113 |
| 250 + | £ 2.6647 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M10 |
|---|---|
| Base Diameter | 1.476 in |
| Base Diameter | 37.5 mm |
| Base Type | Rigid |
| Colour | Black |
| Full Material | Polyamide 6;Steel |
| Thread Length | 1.378 in |
| Thread Length | 35.0 mm |
| Mount Type | Threaded Stud |
| Base Material | PA |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue