Menu Search

Adjustable T Handle with Compression

In stock

Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
17 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Grip Cam Length Housing Height Key Type Minimum Grip View
£ 8.0617 - £ 12.5405 25 In stock
85.0 mm
32.0 mm
13.5 mm
Request the lead time here
72.0 mm
32.0 mm
27.0 mm
£ 22.609 - £ 31.6526 180 In stock
85.0 mm
32.0 mm
13.5 mm
£ 22.609 - £ 31.6526 108 In stock
72.0 mm
32.0 mm
27.0 mm
Request the lead time here
58.0 mm
33.0 mm
46.0 mm
No Key
41.0 mm
£ 26.6728 - £ 37.3419 8 In stock
58.0 mm
32.0 mm
41.0 mm
£ 26.6728 - £ 37.3419 Request the lead time here
58.0 mm
32.0 mm
41.0 mm
£ 8.062 - £ 12.5409 36 In stock
58.0 mm
32.0 mm
41.0 mm
£ 26.6728 - £ 37.3419 Request the lead time here
72.0 mm
32.0 mm
27.0 mm
£ 9.0547 - £ 14.0851 7 In stock
85.0 mm
32.0 mm
13.5 mm
£ 22.609 - £ 31.6526 Request the lead time here
58.0 mm
32.0 mm
41.0 mm
£ 26.6728 - £ 37.3419 Request the lead time here
85.0 mm
32.0 mm
13.5 mm
£ 26.6728 - £ 37.3419 68 In stock
72.0 mm
32.0 mm
27.0 mm
20066482 £ 22.609 - £ 31.6526 7 In stock
85.0 mm
32.0 mm
13.5 mm
£ 7.8738 - £ 12.2481 Request the lead time here
85.0 mm
32.0 mm
13.5 mm
£ 22.609 - £ 31.6526 Request the lead time here
72.0 mm
32.0 mm
27.0 mm
£ 26.6728 - £ 37.3419 Request the lead time here
72.0 mm
32.0 mm
27.0 mm
T-Handle Latch 13.5 mm 85.0 mm

20065805

Price Range
£ 12.5405 - £ 8.0617

Stock Levels
25 In stock
Attributes
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
T-Handle Latch 27.0 mm 72.0 mm

20066536


Stock Levels
Request the lead time here
Attributes
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
T-Handle Latch 13.5 mm 85.0 mm

20066499

Price Range
£ 31.6526 - £ 22.609

Stock Levels
180 In stock
Attributes
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Price per piece incl VAT
    48.7374 GBP
  • Commodity Code
    8301409000
Compression Cam Latch 27.0 mm 72.0 mm

20066543

Price Range
£ 31.6526 - £ 22.609

Stock Levels
108 In stock
Attributes
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Price per piece incl VAT
    48.7374 GBP
  • Commodity Code
    7907000090
Compression Cam Latch 41.0 mm 58.0 mm Die Cast Zinc Alloy

20066567


Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    46.0 mm
  • Maximum Compression
    6.0 mm
  • Includes
    Cam Included. Two Keys supplied with each Latch
T-Handle Latch 41.0 mm 58.0 mm

20066178

Price Range
£ 37.3419 - £ 26.6728

Stock Levels
8 In stock
Attributes
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
T-Handle Latch 41.0 mm 58.0 mm

20066161

Price Range
£ 37.3419 - £ 26.6728

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
T-Handle Latch 41.0 mm 58.0 mm

20066192

Price Range
£ 12.5409 - £ 8.062

Stock Levels
36 In stock
Attributes
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    32.0 mm
  • Price per piece incl VAT
    57.546 GBP
  • Commodity Code
    8301409000
T-Handle Latch 27.0 mm 72.0 mm

20065966

Price Range
£ 37.3419 - £ 26.6728

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Price per piece incl VAT
    57.546 GBP
  • Commodity Code
    8301409000
T-Handle Latch 13.5 mm 85.0 mm

20065836

Price Range
£ 14.0851 - £ 9.0547

Stock Levels
7 In stock
Attributes
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
T-Handle Latch 41.0 mm 58.0 mm

20066574

Price Range
£ 31.6526 - £ 22.609

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
T-Handle Latch 13.5 mm 85.0 mm

20065812

Price Range
£ 37.3419 - £ 26.6728

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Price per piece incl VAT
    57.546 GBP
  • Commodity Code
    8301409000
T-Handle Latch 27.0 mm 72.0 mm

20065997

Price Range
£ 37.3419 - £ 26.6728

Stock Levels
68 In stock
Attributes
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Price per piece incl VAT
    57.546 GBP
  • Commodity Code
    8301409000
T-Handle Latch 13.5 mm 85.0 mm

20066482

Price Range
£ 31.6526 - £ 22.609

Stock Levels
7 In stock
Attributes
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Price per piece incl VAT
    48.7374 GBP
  • Commodity Code
    7907000090
T-Handle Latch 13.5 mm 85.0 mm

20065829

Price Range
£ 12.2481 - £ 7.8738

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Price per piece incl VAT
    57.546 GBP
  • Commodity Code
    8301409000
T-Handle Latch 27.0 mm 72.0 mm

20066512

Price Range
£ 31.6526 - £ 22.609

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Price per piece incl VAT
    48.7374 GBP
  • Commodity Code
    8301409000
T-Handle Latch 27.0 mm 72.0 mm

20065973

Price Range
£ 37.3419 - £ 26.6728

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Price per piece incl VAT
    57.546 GBP
  • Commodity Code
    8301409000