Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.
The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.
The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Cam Length | Housing Height | Key Type | Minimum Grip | View | |
|---|---|---|---|---|---|---|---|---|
| £ 26.6728 - £ 37.3419 | 8 In stock |
2.283 in
58.0 mm
|
|
1.26 in
32.0 mm
|
|
1.614 in
41.0 mm
|
||
| Request the lead time here |
2.283 in
58.0 mm
|
1.299 in
33.0 mm
|
1.811 in
46.0 mm
|
No Key
|
1.614 in
41.0 mm
|
|||
| £ 8.0617 - £ 12.5405 | 25 In stock |
3.346 in
85.0 mm
|
|
1.26 in
32.0 mm
|
|
0.531 in
13.5 mm
|
||
| £ 22.609 - £ 31.6526 | Request the lead time here |
2.283 in
58.0 mm
|
|
1.26 in
32.0 mm
|
|
1.614 in
41.0 mm
|
||
| £ 26.6728 - £ 37.3419 | Request the lead time here |
2.283 in
58.0 mm
|
|
1.26 in
32.0 mm
|
|
1.614 in
41.0 mm
|
||
| £ 9.0547 - £ 14.0851 | 7 In stock |
3.346 in
85.0 mm
|
|
1.26 in
32.0 mm
|
|
0.531 in
13.5 mm
|
||
| £ 26.6728 - £ 37.3419 | Request the lead time here |
2.835 in
72.0 mm
|
|
1.26 in
32.0 mm
|
|
1.063 in
27.0 mm
|
||
| Request the lead time here |
2.835 in
72.0 mm
|
|
1.26 in
32.0 mm
|
|
1.063 in
27.0 mm
|
|||
| £ 22.609 - £ 31.6526 | 180 In stock |
3.346 in
85.0 mm
|
|
1.26 in
32.0 mm
|
|
0.531 in
13.5 mm
|
||
| £ 22.609 - £ 31.6526 | Request the lead time here |
2.835 in
72.0 mm
|
|
1.26 in
32.0 mm
|
|
1.063 in
27.0 mm
|
||
| £ 7.8738 - £ 12.2481 | Request the lead time here |
3.346 in
85.0 mm
|
|
1.26 in
32.0 mm
|
|
0.531 in
13.5 mm
|
||
| 20066482 | £ 22.609 - £ 31.6526 | 7 In stock |
3.346 in
85.0 mm
|
|
1.26 in
32.0 mm
|
|
0.531 in
13.5 mm
|
|
| £ 26.6728 - £ 37.3419 | 68 In stock |
2.835 in
72.0 mm
|
|
1.26 in
32.0 mm
|
|
1.063 in
27.0 mm
|
||
| £ 26.6728 - £ 37.3419 | Request the lead time here |
3.346 in
85.0 mm
|
|
1.26 in
32.0 mm
|
|
0.531 in
13.5 mm
|
||
| £ 26.6728 - £ 37.3419 | Request the lead time here |
2.835 in
72.0 mm
|
|
1.26 in
32.0 mm
|
|
1.063 in
27.0 mm
|
||
| £ 8.062 - £ 12.5409 | 36 In stock |
2.283 in
58.0 mm
|
|
1.26 in
32.0 mm
|
|
1.614 in
41.0 mm
|
||
| £ 22.609 - £ 31.6526 | 108 In stock |
2.835 in
72.0 mm
|
|
1.26 in
32.0 mm
|
|
1.063 in
27.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue