Menu Search

Adjustable T Handle with Compression

In stock

Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Cam Length All
Housing Height All
Minimum Grip All
Maximum Grip All
Key Type All
19 results
Product SKUs information
Item Code Price range Availability Maximum Grip Cam Length Housing Height Key Type Minimum Grip View
£ 26.6728 - £ 37.3419 Request the lead time here
58.0 mm
33.0 mm
32.0 mm
Key CH751
41.0 mm
£ 7.8452 - £ 12.2037 21 In stock
58.0 mm
33.0 mm
46.0 mm
No Key
41.0 mm
£ 22.609 - £ 31.6526 Request the lead time here
72.0 mm
33.0 mm
32.0 mm
No Key
27.0 mm
£ 8.062 - £ 12.5409 Request the lead time here
58.0 mm
33.0 mm
32.0 mm
Key CH751
41.0 mm
£ 7.8452 - £ 8.7169 Request the lead time here
72.0 mm
33.0 mm
32.0 mm
No Key
27.0 mm
£ 22.609 - £ 31.6526 130 In stock
85.0 mm
33.0 mm
32.0 mm
No Key
13.5 mm
£ 22.609 - £ 31.6526 23 In stock
58.0 mm
33.0 mm
46.0 mm
No Key
41.0 mm
Request the lead time here
58.0 mm
33.0 mm
46.0 mm
No Key
41.0 mm
£ 22.609 - £ 31.6526 Request the lead time here
58.0 mm
33.0 mm
32.0 mm
No Key
41.0 mm
£ 8.0617 - £ 12.5405 25 In stock
85.0 mm
33.0 mm
32.0 mm
Key CH751
13.5 mm
2402120003E £ 22.609 - £ 31.6526 7 In stock
85.0 mm
33.0 mm
32.0 mm
No Key
13.5 mm
£ 7.8738 - £ 12.2481 Request the lead time here
85.0 mm
33.0 mm
32.0 mm
Key CH751
13.5 mm
£ 26.6728 - £ 37.3419 Request the lead time here
85.0 mm
33.0 mm
32.0 mm
Key CH751
13.5 mm
£ 22.609 - £ 31.6526 Request the lead time here
72.0 mm
33.0 mm
32.0 mm
No Key
27.0 mm
£ 9.0547 - £ 14.0851 9 In stock
85.0 mm
33.0 mm
32.0 mm
Key CH751
13.5 mm
£ 26.6728 - £ 37.3419 Request the lead time here
58.0 mm
33.0 mm
32.0 mm
Key CH751
41.0 mm
£ 26.6728 - £ 37.3419 Request the lead time here
72.0 mm
33.0 mm
32.0 mm
Key CH751
27.0 mm
£ 26.6728 - £ 37.3419 68 In stock
72.0 mm
33.0 mm
32.0 mm
Key CH751
27.0 mm
£ 26.6728 - £ 37.3419 Request the lead time here
72.0 mm
33.0 mm
32.0 mm
Key CH751
27.0 mm
T-Handle Latch Key CH751 41.0 mm 58.0 mm Die Cast Zinc Alloy

2402120701E

Price Range
£ 37.3419 - £ 26.6728

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Includes
    Cam Included. Two Keys supplied with each Latch
Compression Cam Latch 41.0 mm 58.0 mm Die Cast Zinc Alloy

2402110001E

Price Range
£ 12.2037 - £ 7.8452

Stock Levels
21 In stock
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    46.0 mm
  • Maximum Compression
    6.0 mm
  • Includes
    Cam Included. Two Keys supplied with each Latch
Compression Cam Latch 27.0 mm 72.0 mm Zinc Alloy

2404120002E

Price Range
£ 31.6526 - £ 22.609

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Price per piece incl VAT
    48.7374 GBP
T-Handle Latch Key CH751 41.0 mm 58.0 mm Die Cast Zinc Alloy

2404120701E

Price Range
£ 12.5409 - £ 8.062

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Price per piece incl VAT
    57.546 GBP
T-Handle Latch No Key 27.0 mm 72.0 mm Die Cast Zinc Alloy

2404110002E

Price Range
£ 8.7169 - £ 7.8452

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Includes
    Cam Included. Two Keys supplied with each Latch
T-Handle Latch No Key 13.5 mm 85.0 mm Die Cast Zinc Alloy

2404110003E

Price Range
£ 31.6526 - £ 22.609

Stock Levels
130 In stock
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Price per piece incl VAT
    48.7374 GBP
Compression Cam Latch 41.0 mm 58.0 mm Die Cast Zinc Alloy

2404120001E

Price Range
£ 31.6526 - £ 22.609

Stock Levels
23 In stock
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    46.0 mm
  • Maximum Compression
    6.0 mm
  • Includes
    Cam Included. Two Keys supplied with each Latch
Compression Cam Latch 41.0 mm 58.0 mm Die Cast Zinc Alloy

0407403759002E


Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    46.0 mm
  • Maximum Compression
    6.0 mm
  • Includes
    Cam Included. Two Keys supplied with each Latch
T-Handle Latch No Key 41.0 mm 58.0 mm Die Cast Zinc Alloy

2404110001E

Price Range
£ 31.6526 - £ 22.609

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Includes
    Cam Included. Two Keys supplied with each Latch
T-Handle Latch Key CH751 13.5 mm 85.0 mm Die Cast Zinc Alloy

2402110703E

Price Range
£ 12.5405 - £ 8.0617

Stock Levels
25 In stock
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Includes
    Cam Included. Two Keys supplied with each Latch
T-Handle Latch No Key 13.5 mm 85.0 mm Die Cast Zinc Alloy

2402120003E

Price Range
£ 31.6526 - £ 22.609

Stock Levels
7 In stock
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Price per piece incl VAT
    48.7374 GBP
T-Handle Latch Key CH751 13.5 mm 85.0 mm Die Cast Zinc Alloy

2404110703E

Price Range
£ 12.2481 - £ 7.8738

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Price per piece incl VAT
    57.546 GBP
T-Handle Latch Key CH751 13.5 mm 85.0 mm Die Cast Zinc Alloy

2402120703E

Price Range
£ 37.3419 - £ 26.6728

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Price per piece incl VAT
    57.546 GBP
T-Handle Latch No Key 27.0 mm 72.0 mm Die Cast Zinc Alloy

2402110002E

Price Range
£ 31.6526 - £ 22.609

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Price per piece incl VAT
    48.7374 GBP
T-Handle Latch Key CH751 13.5 mm 85.0 mm Die Cast Zinc Alloy

2404120703E

Price Range
£ 14.0851 - £ 9.0547

Stock Levels
9 In stock
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Includes
    Cam Included. Two Keys supplied with each Latch
T-Handle Latch Key CH751 41.0 mm 58.0 mm Die Cast Zinc Alloy

2402110701E

Price Range
£ 37.3419 - £ 26.6728

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Includes
    Cam Included. Two Keys supplied with each Latch
T-Handle Latch Key CH751 27.0 mm 72.0 mm Die Cast Zinc Alloy

2402110702E

Price Range
£ 37.3419 - £ 26.6728

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Price per piece incl VAT
    57.546 GBP
T-Handle Latch Key CH751 27.0 mm 72.0 mm Die Cast Zinc Alloy

2404120702E

Price Range
£ 37.3419 - £ 26.6728

Stock Levels
68 In stock
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Price per piece incl VAT
    57.546 GBP
T-Handle Latch Key CH751 27.0 mm 72.0 mm Die Cast Zinc Alloy

2402120702E

Price Range
£ 37.3419 - £ 26.6728

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Price per piece incl VAT
    57.546 GBP