Menu Search

Adjustable Linear Ball Bushings

In production

Adjustable Linear Ball Bushings are used in linear motion systems and are designed to provide precise positioning along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. It has a thin slot down the length of the body which closes the clearance between the inner and outer races between the balls and the shaft when installed in a tight fit housing to illiminate play.

When installed on a linear shaft, the ball bearings circulate between the inner and outer races, providing smooth, linear motion.

It can withstand temperatures from -20C to +80C. Ideal for applications that require frequent changes or fine adjustments, such as printing machines, recording equiptment, and manufacturing processes.

  • Used in linear motion systems and are designed to provide precise positioning along a linear axis.
  • It can withstand temperatures from -20C to +80C.
  • Ideal for applications that require frequent changes or fine adjustments, such as printing machines, recording equiptment, and manufacturing processes.
Material: Stainless Steel, Steel Series Code: SRL1711, SRL1708

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
27 results
Product SKUs information
Item Code Price range Availability l2 d1 tol. h6 d2 tol. h6 l3 l1 d3 w1 View
£ 20.6448 - £ 29.4984 Request the lead time here
44.1
25.0
40.0
1.85
58.0
37.5
2.0
£ 26.2242 - £ 37.4646 Request the lead time here
14.5
5.0
12.0
1.10
22.0
11.5
1.0
£ 60.0882 - £ 85.8432 Request the lead time here
44.1
25.0
40.0
1.85
58.0
37.5
2.0
£ 25.0104 - £ 35.7306 Request the lead time here
24.9
16.0
26.0
1.30
36.0
24.9
1.5
£ 34.1598 - £ 48.7968 Request the lead time here
60.0
40.0
62.0
2.15
80.0
59.0
3.0
£ 34.9656 - £ 49.9494 Request the lead time here
44.1
25.0
40.0
1.85
58.0
37.5
2.0
£ 30.8652 - £ 44.0946 Request the lead time here
22.9
12.0
22.0
1.30
32.0
21.0
1.5
£ 16.2894 - £ 23.2662 Request the lead time here
31.5
20.0
32.0
1.60
45.0
30.3
2.0
£ 13.1274 - £ 18.7476 Request the lead time here
24.9
16.0
26.0
1.30
36.0
24.9
1.5
£ 10.5366 - £ 15.045 Request the lead time here
22.9
12.0
22.0
1.30
32.0
21.0
1.5
£ 36.006 - £ 51.4386 Request the lead time here
24.9
16.0
26.0
1.30
36.0
24.9
1.5
£ 43.2786 - £ 61.8324 Request the lead time here
31.5
20.0
32.0
1.60
45.0
30.3
2.0
£ 21.7158 - £ 31.0284 Request the lead time here
22.9
12.0
22.0
1.30
32.0
21.0
1.5
£ 9.0168 - £ 12.8826 Request the lead time here
16.5
8.0
16.0
1.10
25.0
15.2
1.0
£ 72.5526 - £ 103.6422 Request the lead time here
101.7
60.0
90.0
3.15
125.0
86.0
3.0
£ 26.2956 - £ 37.5666 Request the lead time here
16.5
8.0
16.0
1.10
25.0
15.2
1.0
£ 49.1028 - £ 70.1454 Request the lead time here
77.6
50.0
75.0
2.65
100.0
72.0
3.0
£ 26.2956 - £ 37.5666 Request the lead time here
52.1
30.0
47.0
1.85
68.0
44.5
2.0
£ 9.0168 - £ 12.8826 Request the lead time here
14.5
5.0
12.0
1.10
2.0
11.5
1.0
£ 9.3942 - £ 13.4232 Request the lead time here
13.5
6.0
12.0
1.10
19.0
11.5
1.0
  • of 2
Adjustable Linear Ball Bushing 25.0 40.0 58.0 Steel

20155711

Price Range
£ 29.4984 - £ 20.6448

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3
    37.5
  • l2
    44.1
Adjustable Linear Ball Bushing 5.0 12.0 22.0 Stainless Steel

20155902

Price Range
£ 37.4646 - £ 26.2242

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • d2 tol. h6
    12.0
  • l1
    22.0
  • d3
    11.5
  • l2
    14.5
Adjustable Linear Ball Bushing 25.0 40.0 58.0 Stainless Steel

20155704

Price Range
£ 85.8432 - £ 60.0882

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3
    37.5
  • l2
    44.1
Adjustable Linear Ball Bushing 16.0 26.0 36.0 Stainless Steel

20155506

Price Range
£ 35.7306 - £ 25.0104

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3
    24.9
  • l2
    24.9
Adjustable Linear Ball Bushing 40.0 62.0 80.0 Steel

20155810

Price Range
£ 48.7968 - £ 34.1598

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    80.0
  • d3
    59.0
  • l2
    60.0
Adjustable Linear Ball Bushing 25.0 40.0 58.0 Stainless Steel

20155698

Price Range
£ 49.9494 - £ 34.9656

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3
    37.5
  • l2
    44.1
Adjustable Linear Ball Bushing 12.0 22.0 32.0 Stainless Steel

20155414

Price Range
£ 44.0946 - £ 30.8652

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • d3
    21.0
  • l2
    22.9
Adjustable Linear Ball Bushing 20.0 32.0 45.0 Steel

20155612

Price Range
£ 23.2662 - £ 16.2894

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3
    30.3
  • l2
    31.5
Adjustable Linear Ball Bushing 16.0 26.0 36.0 Steel

20155520

Price Range
£ 18.7476 - £ 13.1274

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3
    24.9
  • l2
    24.9
Adjustable Linear Ball Bushing 12.0 22.0 32.0 Steel

20155421

Price Range
£ 15.045 - £ 10.5366

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • d3
    21.0
  • l2
    22.9
Adjustable Linear Ball Bushing 16.0 26.0 36.0 Stainless Steel

20155513

Price Range
£ 51.4386 - £ 36.006

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3
    24.9
  • l2
    24.9
Adjustable Linear Ball Bushing 20.0 32.0 45.0 Stainless Steel

20155605

Price Range
£ 61.8324 - £ 43.2786

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3
    30.3
  • l2
    31.5
Adjustable Linear Ball Bushing 12.0 22.0 32.0 Stainless Steel

20155407

Price Range
£ 31.0284 - £ 21.7158

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • d3
    21.0
  • l2
    22.9
Adjustable Linear Ball Bushing 8.0 16.0 25.0 Steel

20156015

Price Range
£ 12.8826 - £ 9.0168

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
  • d3
    15.2
  • l2
    16.5
Adjustable Linear Ball Bushing 60.0 90.0 125.0 Steel

20155933

Price Range
£ 103.6422 - £ 72.5526

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    125.0
  • d3
    86.0
  • l2
    101.7
Adjustable Linear Ball Bushing 8.0 16.0 25.0 Stainless Steel

20156008

Price Range
£ 37.5666 - £ 26.2956

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
  • d3
    15.2
  • l2
    16.5
Adjustable Linear Ball Bushing 50.0 75.0 100.0 Steel

20155872

Price Range
£ 70.1454 - £ 49.1028

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • d2 tol. h6
    75.0
  • l1
    100.0
  • d3
    72.0
  • l2
    77.6
Adjustable Linear Ball Bushing 30.0 47.0 68.0 Steel

20155773

Price Range
£ 37.5666 - £ 26.2956

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    68.0
  • d3
    44.5
  • l2
    52.1
Adjustable Linear Ball Bushing 5.0 12.0 2.0 Steel

20155919

Price Range
£ 12.8826 - £ 9.0168

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • d2 tol. h6
    12.0
  • l1
    2.0
  • d3
    11.5
  • l2
    14.5
Adjustable Linear Ball Bushing 6.0 12.0 19.0 Steel

20157241

Price Range
£ 13.4232 - £ 9.3942

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3
    11.5
  • l2
    13.5