Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adjustable Linear Ball Bushings are used in linear motion systems and are designed to provide precise positioning along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. It has a thin slot down the length of the body which closes the clearance between the inner and outer races between the balls and the shaft when installed in a tight fit housing to illiminate play.
When installed on a linear shaft, the ball bearings circulate between the inner and outer races, providing smooth, linear motion.
It can withstand temperatures from -20C to +80C. Ideal for applications that require frequent changes or fine adjustments, such as printing machines, recording equiptment, and manufacturing processes.
Material: Stainless Steel, Steel Series Code: SRL1711, SRL1708
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | d1 tol. h6 | d2 tol. h6 | l3 | l1 | d3 | w1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 21.7158 - £ 31.0284 | Request the lead time here |
22.9
|
12.0
|
22.0
|
1.30
|
32.0
|
21.0
|
1.5
|
||
| £ 10.5366 - £ 15.045 | Request the lead time here |
22.9
|
12.0
|
22.0
|
1.30
|
32.0
|
21.0
|
1.5
|
||
| £ 36.006 - £ 51.4386 | Request the lead time here |
24.9
|
16.0
|
26.0
|
1.30
|
36.0
|
24.9
|
1.5
|
||
| £ 30.8652 - £ 44.0946 | Request the lead time here |
22.9
|
12.0
|
22.0
|
1.30
|
32.0
|
21.0
|
1.5
|
||
| £ 25.0104 - £ 35.7306 | Request the lead time here |
24.9
|
16.0
|
26.0
|
1.30
|
36.0
|
24.9
|
1.5
|
||
| £ 34.1598 - £ 48.7968 | Request the lead time here |
60.0
|
40.0
|
62.0
|
2.15
|
80.0
|
59.0
|
3.0
|
||
| £ 18.054 - £ 25.7958 | Request the lead time here |
16.5
|
8.0
|
16.0
|
1.10
|
25.0
|
15.2
|
1.0
|
||
| £ 72.5526 - £ 103.6422 | Request the lead time here |
101.7
|
60.0
|
90.0
|
3.15
|
125.0
|
86.0
|
3.0
|
||
| £ 26.2956 - £ 37.5666 | Request the lead time here |
16.5
|
8.0
|
16.0
|
1.10
|
25.0
|
15.2
|
1.0
|
||
| £ 20.6448 - £ 29.4984 | Request the lead time here |
44.1
|
25.0
|
40.0
|
1.85
|
58.0
|
37.5
|
2.0
|
||
| £ 13.1274 - £ 18.7476 | Request the lead time here |
24.9
|
16.0
|
26.0
|
1.30
|
36.0
|
24.9
|
1.5
|
||
| £ 43.2786 - £ 61.8324 | Request the lead time here |
31.5
|
20.0
|
32.0
|
1.60
|
45.0
|
30.3
|
2.0
|
||
| £ 16.2894 - £ 23.2662 | Request the lead time here |
31.5
|
20.0
|
32.0
|
1.60
|
45.0
|
30.3
|
2.0
|
||
| £ 26.2956 - £ 37.5666 | Request the lead time here |
52.1
|
30.0
|
47.0
|
1.85
|
68.0
|
44.5
|
2.0
|
||
| £ 34.9656 - £ 49.9494 | Request the lead time here |
44.1
|
25.0
|
40.0
|
1.85
|
58.0
|
37.5
|
2.0
|
||
| £ 60.0882 - £ 85.8432 | Request the lead time here |
44.1
|
25.0
|
40.0
|
1.85
|
58.0
|
37.5
|
2.0
|
||
| £ 9.0168 - £ 12.8826 | Request the lead time here |
14.5
|
5.0
|
12.0
|
1.10
|
2.0
|
11.5
|
1.0
|
||
| £ 9.0168 - £ 12.8826 | Request the lead time here |
16.5
|
8.0
|
16.0
|
1.10
|
25.0
|
15.2
|
1.0
|
||
| £ 49.1028 - £ 70.1454 | Request the lead time here |
77.6
|
50.0
|
75.0
|
2.65
|
100.0
|
72.0
|
3.0
|
||
| £ 26.2242 - £ 37.4646 | Request the lead time here |
14.5
|
5.0
|
12.0
|
1.10
|
22.0
|
11.5
|
1.0