Adjustable Machine Feet, also known as Heavy Duty Adjustable Feet or Adjustable Levelling Feet, allow adjustment under load, while the base remains stationary. These adjustable feet adjust to uneven surfaces, and level machine tools, electronic racks and other similar applications.
Made from Black Polypropylene (PP), our Adjustable Plastic Feet provide a smooth, non-abrasive surface that helps protect floors and keep applications level.
An adjustable foot can be used with threaded inserts that are available to purchase separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Mount Type | Base Diameter | View | |
|---|---|---|---|---|---|---|
| £ 3.175 - £ 3.2459 | Request the lead time here |
M8
|
|
|
||
| 466128 | £ 0.5145 - £ 0.5145 | 1050 In stock |
M8
|
|
1.181 in
30.0 mm
|
|
| £ 0.5598 - £ 0.5598 | 1500 In stock |
M10
|
|
1.181 in
30.0 mm
|
||
| 466166 | £ 1.8426 - £ 1.8426 | 20 In stock |
M12
|
|
1.89 in
48.0 mm
|
|
| £ 1.3961 - £ 1.3961 | 40 In stock |
M8
|
|
1.496 in
38.0 mm
|
||
| £ 0.9751 - £ 1.0163 | Request the lead time here |
M10
|
|
1.496 in
38.0 mm
|
||
| £ 0.9879 - £ 0.9879 | 450 In stock |
M12
|
|
1.496 in
38.0 mm
|
||
| 466140 | £ 0.8377 - £ 0.8377 | Request the lead time here |
M8
|
|
1.496 in
38.0 mm
|
|
| 466144 | £ 0.8688 - £ 0.8688 | 500 In stock |
M10
|
|
1.496 in
38.0 mm
|
|
| £ 0.8688 - £ 0.8688 | 75 In stock |
M12
|
|
1.496 in
38.0 mm
|
||
| 466124 | £ 0.557 - £ 0.557 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
|
| £ 1.7292 - £ 1.8001 | 50 In stock |
M12
|
|
1.496 in
38.0 mm
|
||
| 466155 | £ 0.8859 - £ 0.8859 | Request the lead time here |
M8
|
|
1.89 in
48.0 mm
|
|
| 466139 | £ 0.72 - £ 0.72 | Request the lead time here |
M8
|
|
1.496 in
38.0 mm
|
|
| £ 0.7285 - £ 0.7285 | 1800 In stock |
M10
|
|
1.496 in
38.0 mm
|
||
| £ 1.4316 - £ 1.4883 | 350 In stock |
M10
|
|
1.89 in
48.0 mm
|
||
| 466165 | £ 1.158 - £ 1.158 | 550 In stock |
M12
|
|
1.89 in
48.0 mm
|
|
| £ 0.6335 - £ 0.6335 | 125 In stock |
M8
|
|
1.89 in
48.0 mm
|
||
| £ 0.6789 - £ 0.6789 | Request the lead time here |
M10
|
|
1.89 in
48.0 mm
|
||
| £ 0.7597 - £ 0.7597 | 200 In stock |
M12
|
|
1.496 in
38.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue