Adjustable Machine Feet, also known as Heavy Duty Adjustable Feet or Adjustable Levelling Feet, allow adjustment under load, while the base remains stationary. These adjustable feet adjust to uneven surfaces, and level machine tools, electronic racks and other similar applications.
Made from Black Polypropylene (PP), our Adjustable Plastic Feet provide a smooth, non-abrasive surface that helps protect floors and keep applications level.
An adjustable foot can be used with threaded inserts that are available to purchase separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Mount Type | Base Diameter | View | |
|---|---|---|---|---|---|---|
| £ 3.175 - £ 3.2459 | Request the lead time here |
M8
|
|
|
||
| 466122 | £ 0.4535 - £ 0.4535 | 2000 In stock |
M8
|
|
0.984 in
25.0 mm
|
|
| £ 1.0616 - £ 1.0616 | 75 In stock |
M8
|
|
0.984 in
25.0 mm
|
||
| 466121 | £ 0.4294 - £ 0.4294 | Request the lead time here |
M6
|
|
0.984 in
25.0 mm
|
|
| £ 0.6024 - £ 0.6024 | 800 In stock |
M8
|
|
0.984 in
25.0 mm
|
||
| 466129 | £ 0.5754 - £ 0.5754 | Request the lead time here |
M8
|
|
1.181 in
30.0 mm
|
|
| £ 0.6279 - £ 0.6279 | Request the lead time here |
M8
|
|
1.181 in
30.0 mm
|
||
| 466134 | £ 0.7441 - £ 0.7753 | 610 In stock |
M10
|
|
1.181 in
30.0 mm
|
|
| £ 0.5854 - £ 0.5854 | 1450 In stock |
M8
|
|
1.496 in
38.0 mm
|
||
| £ 1.4316 - £ 1.4883 | 850 In stock |
M10
|
|
1.89 in
48.0 mm
|
||
| 466165 | £ 1.158 - £ 1.158 | 750 In stock |
M12
|
|
1.89 in
48.0 mm
|
|
| 466123 | £ 0.4861 - £ 0.4861 | 1250 In stock |
M8
|
|
0.984 in
25.0 mm
|
|
| £ 0.472 - £ 0.472 | 400 In stock |
M8
|
|
1.181 in
30.0 mm
|
||
| £ 1.3224 - £ 1.3224 | 300 In stock |
M8
|
|
1.181 in
30.0 mm
|
||
| 466128 | £ 0.5145 - £ 0.5145 | 1050 In stock |
M8
|
|
1.181 in
30.0 mm
|
|
| £ 0.5598 - £ 0.5598 | 1500 In stock |
M10
|
|
1.181 in
30.0 mm
|
||
| £ 1.3111 - £ 1.3664 | Request the lead time here |
M10
|
|
1.181 in
30.0 mm
|
||
| 466135 | £ 0.8065 - £ 0.8065 | 100 In stock |
M10
|
|
1.181 in
30.0 mm
|
|
| 466139 | £ 0.72 - £ 0.72 | Request the lead time here |
M8
|
|
1.496 in
38.0 mm
|
|
| £ 0.7285 - £ 0.7285 | 2000 In stock |
M10
|
|
1.496 in
38.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue