Menu Search

Adjustable Feet - Standard/Non Articulating

In stock

Adjustable Machine Feet, also known as Heavy Duty Adjustable Feet or Adjustable Levelling Feet, allow adjustment under load, while the base remains stationary. These adjustable feet adjust to uneven surfaces, and level machine tools, electronic racks and other similar applications.

Made from Black Polypropylene (PP), our Adjustable Plastic Feet provide a smooth, non-abrasive surface that helps protect floors and keep applications level.

An adjustable foot can be used with threaded inserts that are available to purchase separately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Thread Size Mount Type Base Diameter View
£ 3.175 - £ 3.2459 Request the lead time here
M8
£ 1.3111 - £ 1.3664 Request the lead time here
M10
30.0 mm
466135 £ 0.8065 - £ 0.8065 100 In stock
M10
30.0 mm
466139 £ 0.72 - £ 0.72 Request the lead time here
M8
38.0 mm
£ 0.7285 - £ 0.7285 1800 In stock
M10
38.0 mm
£ 0.7597 - £ 0.7597 200 In stock
M12
38.0 mm
466140 £ 0.8377 - £ 0.8377 Request the lead time here
M8
38.0 mm
466144 £ 0.8688 - £ 0.8688 700 In stock
M10
38.0 mm
£ 0.8688 - £ 0.8688 75 In stock
M12
38.0 mm
£ 0.5924 - £ 0.5924 600 In stock
M8
48.0 mm
£ 1.7292 - £ 1.8001 Request the lead time here
M12
38.0 mm
466121 £ 0.4294 - £ 0.4294 Request the lead time here
M6
25.0 mm
£ 0.6024 - £ 0.6024 1200 In stock
M8
25.0 mm
466129 £ 0.5754 - £ 0.5754 Request the lead time here
M8
30.0 mm
£ 1.0616 - £ 1.0616 75 In stock
M8
25.0 mm
£ 0.6279 - £ 0.6279 Request the lead time here
M8
30.0 mm
466134 £ 0.7441 - £ 0.7753 810 In stock
M10
30.0 mm
£ 0.5854 - £ 0.5854 1450 In stock
M8
38.0 mm
£ 0.6293 - £ 0.6293 4200 In stock
M10
38.0 mm
466146 £ 1.3777 - £ 1.4316 320 In stock
M10
38.0 mm
  • of 3
Threaded Insert M8 Round 10.0 mm PP Black

148380269911

Price Range
£ 3.2459 - £ 3.175

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Colour
    Black
  • Full Material
    Polypropylene
  • Commodity Code
    3926909790
Non-Articulated Adjustable Feet 30.0 mm M10 Black

466136

Price Range
£ 1.3664 - £ 1.3111

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M10 Black

466135

Price Range
£ 0.8065 - £ 0.8065

Stock Levels
100 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M8 Black

466139

Price Range
£ 0.72 - £ 0.72

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M10 Black

466143

Price Range
£ 0.7285 - £ 0.7285

Stock Levels
1800 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M12 Black

466147

Price Range
£ 0.7597 - £ 0.7597

Stock Levels
200 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M8 Black

466140

Price Range
£ 0.8377 - £ 0.8377

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M10 Black

466144

Price Range
£ 0.8688 - £ 0.8688

Stock Levels
700 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M12 Black

466148

Price Range
£ 0.8688 - £ 0.8688

Stock Levels
75 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M8 Black

466152

Price Range
£ 0.5924 - £ 0.5924

Stock Levels
600 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M12 Black

466151

Price Range
£ 1.8001 - £ 1.7292

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M6 Black

466121

Price Range
£ 0.4294 - £ 0.4294

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M8 Black

466125

Price Range
£ 0.6024 - £ 0.6024

Stock Levels
1200 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M8 Black

466129

Price Range
£ 0.5754 - £ 0.5754

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M8 Black

466126

Price Range
£ 1.0616 - £ 1.0616

Stock Levels
75 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M8 Black

466130

Price Range
£ 0.6279 - £ 0.6279

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M10 Black

466134

Price Range
£ 0.7753 - £ 0.7441

Stock Levels
810 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M8 Black

466138

Price Range
£ 0.5854 - £ 0.5854

Stock Levels
1450 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M10 Black

466142

Price Range
£ 0.6293 - £ 0.6293

Stock Levels
4200 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M10 Black

466146

Price Range
£ 1.4316 - £ 1.3777

Stock Levels
320 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black