Adjustable Machine Feet, also known as Heavy Duty Adjustable Feet or Adjustable Levelling Feet, allow adjustment under load, while the base remains stationary. These adjustable feet adjust to uneven surfaces, and level machine tools, electronic racks and other similar applications.
Made from Black Polypropylene (PP), our Adjustable Plastic Feet provide a smooth, non-abrasive surface that helps protect floors and keep applications level.
An adjustable foot can be used with threaded inserts that are available to purchase separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Mount Type | Base Diameter | View | |
|---|---|---|---|---|---|---|
| 466165 | £ 1.158 - £ 1.158 | 750 In stock |
M12
|
|
1.89 in
48.0 mm
|
|
| 466139 | £ 0.72 - £ 0.72 | Request the lead time here |
M8
|
|
1.496 in
38.0 mm
|
|
| £ 0.7597 - £ 0.7597 | 200 In stock |
M12
|
|
1.496 in
38.0 mm
|
||
| £ 1.3224 - £ 1.3224 | 300 In stock |
M8
|
|
1.181 in
30.0 mm
|
||
| £ 0.5598 - £ 0.5598 | 1500 In stock |
M10
|
|
1.181 in
30.0 mm
|
||
| £ 0.472 - £ 0.472 | 800 In stock |
M8
|
|
1.181 in
30.0 mm
|
||
| £ 1.7292 - £ 1.8001 | Request the lead time here |
M12
|
|
1.496 in
38.0 mm
|
||
| £ 0.8688 - £ 0.8688 | 75 In stock |
M12
|
|
1.496 in
38.0 mm
|
||
| 466144 | £ 0.8688 - £ 0.8688 | 700 In stock |
M10
|
|
1.496 in
38.0 mm
|
|
| £ 0.7285 - £ 0.7285 | 2000 In stock |
M10
|
|
1.496 in
38.0 mm
|
||
| £ 1.0871 - £ 1.0871 | Request the lead time here |
M10
|
|
2.283 in
58.0 mm
|
||
| 497509 | £ 0.3557 - £ 0.3642 | 6150 In stock |
M8
|
|
0.984 in
25.0 mm
|
|
| 466155 | £ 0.8859 - £ 0.8859 | Request the lead time here |
M8
|
|
1.89 in
48.0 mm
|
|
| 466156 | £ 1.4103 - £ 1.4457 | 50 In stock |
M8
|
|
1.89 in
48.0 mm
|
|
| £ 1.0659 - £ 1.0659 | 600 In stock |
M10
|
|
1.89 in
48.0 mm
|
||
| 466164 | £ 0.9794 - £ 1.0205 | Request the lead time here |
M12
|
|
1.89 in
48.0 mm
|
|
| £ 0.8944 - £ 0.8944 | 410 In stock |
M10
|
|
1.89 in
48.0 mm
|
||
| £ 0.5924 - £ 0.5924 | 600 In stock |
M8
|
|
1.89 in
48.0 mm
|
||
| £ 0.9185 - £ 0.9185 | Request the lead time here |
M12
|
|
1.89 in
48.0 mm
|
||
| 466134 | £ 0.7441 - £ 0.7753 | 1010 In stock |
M10
|
|
1.181 in
30.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue