Menu Search

Adjustable Feet - Non Articulating

In stock

Adjustable Feet are used to provide stability to machinery. The effectively distribute weight evenly, particularly helpful when the floor surface is uneven. They can be used for an array of applications, such as electronics racks.

Our Adjustable Foot range features Standard Articulating and Low Profile options, which have a plastic swivel base with either a 20 or 30 degree swivel articulation.

  • Foot Material: Polyamide, Polyethylene (PE) and Polypropylene (PP)
  • Foot Colour: Black
  • Thread Material: Steel
  • Thread Sizes: M6, M8, M10 and M12.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Base Diameter View
£ 0.6024 - £ 0.6024 82925 In stock
M8
70.0 mm
25.0 mm
10259856 £ 1.0616 - £ 1.0616 58800 In stock
M8
100.0 mm
25.0 mm
10259894 £ 0.6279 - £ 0.6279 3600 In stock
M8
70.0 mm
30.0 mm
10259818 £ 0.4535 - £ 0.4535 8150 In stock
M8
25.0 mm
25.0 mm
£ 0.5754 - £ 0.5754 9275 In stock
M8
55.0 mm
30.0 mm
£ 1.8001 - £ 1.8001 720 In stock
M12
100.0 mm
38.0 mm
10260142 £ 0.8504 - £ 0.8859 5170 In stock
M8
70.0 mm
48.0 mm
10260159 £ 1.4457 - £ 1.4457 Request the lead time here
M8
100.0 mm
48.0 mm
£ 0.9042 - £ 1.1163 3190 In stock
M10
70.0 mm
48.0 mm
£ 0.8944 - £ 0.8944 1760 In stock
M10
55.0 mm
48.0 mm
10260227 £ 0.9185 - £ 0.9185 6750 In stock
M12
40.0 mm
48.0 mm
£ 0.5924 - £ 0.5924 2200 In stock
M8
25.0 mm
48.0 mm
£ 0.6577 - £ 0.6577 39600 In stock
M10
40.0 mm
30.0 mm
£ 0.5414 - £ 0.5414 19400 In stock
M8
25.0 mm
38.0 mm
£ 1.3961 - £ 1.3961 Request the lead time here
M8
100.0 mm
38.0 mm
£ 0.6293 - £ 0.6293 10450 In stock
M10
25.0 mm
38.0 mm
10260043 £ 1.0163 - £ 1.0163 13140 In stock
M10
70.0 mm
38.0 mm
£ 0.5854 - £ 0.5854 10750 In stock
M8
40.0 mm
38.0 mm
£ 0.7753 - £ 0.7753 15700 In stock
M10
55.0 mm
30.0 mm
10259948 £ 0.8065 - £ 0.8065 10970 In stock
M10
70.0 mm
30.0 mm
  • of 3
Articulated Adjustable Feet 25.0 mm M8 70.0 mm Black

10259849

Price Range
£ 0.6024 - £ 0.6024

Stock Levels
82925 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 25.0 mm M8 100.0 mm Black

10259856

Price Range
£ 1.0616 - £ 1.0616

Stock Levels
58800 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M8 70.0 mm Black

10259894

Price Range
£ 0.6279 - £ 0.6279

Stock Levels
3600 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 25.0 mm M8 25.0 mm Black

10259818

Price Range
£ 0.4535 - £ 0.4535

Stock Levels
8150 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M8 55.0 mm Black

10259887

Price Range
£ 0.5754 - £ 0.5754

Stock Levels
9275 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M12 100.0 mm Black

10260104

Price Range
£ 1.8001 - £ 1.8001

Stock Levels
720 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Adjustable Swivel Feet 48.0 mm M8 70.0 mm Black

10260142

Price Range
£ 0.8859 - £ 0.8504

Stock Levels
5170 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 48.0 mm M8 100.0 mm Black

10260159

Price Range
£ 1.4457 - £ 1.4457

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 48.0 mm M10 70.0 mm Black

10260197

Price Range
£ 1.1163 - £ 0.9042

Stock Levels
3190 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Adjustable Swivel Feet 48.0 mm M10 55.0 mm Black

10260180

Price Range
£ 0.8944 - £ 0.8944

Stock Levels
1760 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Adjustable Swivel Feet 48.0 mm M12 40.0 mm Black

10260227

Price Range
£ 0.9185 - £ 0.9185

Stock Levels
6750 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Adjustable Swivel Feet 48.0 mm M8 25.0 mm Black

10260111

Price Range
£ 0.5924 - £ 0.5924

Stock Levels
2200 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M10 40.0 mm Black

10259924

Price Range
£ 0.6577 - £ 0.6577

Stock Levels
39600 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Adjustable Swivel Feet 38.0 mm M8 25.0 mm Black

10259962

Price Range
£ 0.5414 - £ 0.5414

Stock Levels
19400 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M8 100.0 mm Black

10260005

Price Range
£ 1.3961 - £ 1.3961

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M10 25.0 mm Black

10260012

Price Range
£ 0.6293 - £ 0.6293

Stock Levels
10450 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M10 70.0 mm Black

10260043

Price Range
£ 1.0163 - £ 1.0163

Stock Levels
13140 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M8 40.0 mm Black

10259979

Price Range
£ 0.5854 - £ 0.5854

Stock Levels
10750 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M10 55.0 mm Black

10259931

Price Range
£ 0.7753 - £ 0.7753

Stock Levels
15700 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M10 70.0 mm Black

10259948

Price Range
£ 0.8065 - £ 0.8065

Stock Levels
10970 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP