Menu Search

Adjustable Feet - Non Articulating

In stock

Adjustable Feet are used to provide stability to machinery. The effectively distribute weight evenly, particularly helpful when the floor surface is uneven. They can be used for an array of applications, such as electronics racks.

Our Adjustable Foot range features Standard Articulating and Low Profile options, which have a plastic swivel base with either a 20 or 30 degree swivel articulation.

  • Foot Material: Polyamide, Polyethylene (PE) and Polypropylene (PP)
  • Foot Colour: Black
  • Thread Material: Steel
  • Thread Sizes: M6, M8, M10 and M12.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Base Diameter View
10260227 £ 0.9185 - £ 0.9185 6750 In stock
M12
40.0 mm
48.0 mm
£ 0.72 - £ 0.72 1000 In stock
M8
55.0 mm
38.0 mm
£ 0.7285 - £ 0.7285 15025 In stock
M10
40.0 mm
38.0 mm
£ 0.7455 - £ 0.7597 3500 In stock
M12
25.0 mm
38.0 mm
£ 0.8944 - £ 0.8944 1760 In stock
M10
55.0 mm
48.0 mm
10260210 £ 0.8051 - £ 0.8377 2090 In stock
M12
25.0 mm
48.0 mm
£ 0.4294 - £ 0.4294 12000 In stock
M6
20.0 mm
25.0 mm
£ 1.8001 - £ 1.8001 520 In stock
M12
100.0 mm
38.0 mm
10260142 £ 0.8504 - £ 0.8859 5170 In stock
M8
70.0 mm
48.0 mm
£ 0.8688 - £ 0.8688 4525 In stock
M12
40.0 mm
38.0 mm
£ 0.5924 - £ 0.5924 2200 In stock
M8
25.0 mm
48.0 mm
£ 1.7717 - £ 1.8426 2660 In stock
M12
100.0 mm
48.0 mm
10260159 £ 1.4457 - £ 1.4457 Request the lead time here
M8
100.0 mm
48.0 mm
£ 0.9042 - £ 1.1163 3190 In stock
M10
70.0 mm
48.0 mm
10259825 £ 0.4861 - £ 0.4861 28850 In stock
M8
40.0 mm
25.0 mm
10259870 £ 0.5145 - £ 0.5145 13695 In stock
M8
40.0 mm
30.0 mm
10259917 £ 0.5598 - £ 0.5598 Request the lead time here
M10
25.0 mm
30.0 mm
£ 1.3111 - £ 1.3664 2270 In stock
M10
100.0 mm
30.0 mm
10260098 £ 1.0644 - £ 1.1084 41280 In stock
M12
70.0 mm
38.0 mm
10260135 £ 0.72 - £ 0.72 3725 In stock
M8
55.0 mm
48.0 mm
  • of 3
Adjustable Swivel Feet 48.0 mm M12 40.0 mm Black

10260227

Price Range
£ 0.9185 - £ 0.9185

Stock Levels
6750 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M8 55.0 mm Black

10259986

Price Range
£ 0.72 - £ 0.72

Stock Levels
1000 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M10 40.0 mm Black

10260029

Price Range
£ 0.7285 - £ 0.7285

Stock Levels
15025 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M12 25.0 mm Black

10260067

Price Range
£ 0.7597 - £ 0.7455

Stock Levels
3500 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Adjustable Swivel Feet 48.0 mm M10 55.0 mm Black

10260180

Price Range
£ 0.8944 - £ 0.8944

Stock Levels
1760 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 48.0 mm M12 25.0 mm Black

10260210

Price Range
£ 0.8377 - £ 0.8051

Stock Levels
2090 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 25.0 mm M6 20.0 mm Black

10260265

Price Range
£ 0.4294 - £ 0.4294

Stock Levels
12000 In stock
Attributes
  • Thread Size
    M6
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    20.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M12 100.0 mm Black

10260104

Price Range
£ 1.8001 - £ 1.8001

Stock Levels
520 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Adjustable Swivel Feet 48.0 mm M8 70.0 mm Black

10260142

Price Range
£ 0.8859 - £ 0.8504

Stock Levels
5170 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Adjustable Swivel Feet 38.0 mm M12 40.0 mm Black

10260074

Price Range
£ 0.8688 - £ 0.8688

Stock Levels
4525 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Adjustable Swivel Feet 48.0 mm M8 25.0 mm Black

10260111

Price Range
£ 0.5924 - £ 0.5924

Stock Levels
2200 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 48.0 mm M12 100.0 mm Black

10260258

Price Range
£ 1.8426 - £ 1.7717

Stock Levels
2660 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 48.0 mm M8 100.0 mm Black

10260159

Price Range
£ 1.4457 - £ 1.4457

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 48.0 mm M10 70.0 mm Black

10260197

Price Range
£ 1.1163 - £ 0.9042

Stock Levels
3190 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 25.0 mm M8 40.0 mm Black

10259825

Price Range
£ 0.4861 - £ 0.4861

Stock Levels
28850 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M8 40.0 mm Black

10259870

Price Range
£ 0.5145 - £ 0.5145

Stock Levels
13695 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M10 25.0 mm Black

10259917

Price Range
£ 0.5598 - £ 0.5598

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M10 100.0 mm Black

10259955

Price Range
£ 1.3664 - £ 1.3111

Stock Levels
2270 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M12 PP;Steel

10260098

Price Range
£ 1.1084 - £ 1.0644

Stock Levels
41280 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 48.0 mm M8 55.0 mm Black

10260135

Price Range
£ 0.72 - £ 0.72

Stock Levels
3725 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP