Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adjustable Feet are used to provide stability to machinery. The effectively distribute weight evenly, particularly helpful when the floor surface is uneven. They can be used for an array of applications, such as electronics racks.
Our Adjustable Foot range features Standard Articulating and Low Profile options, which have a plastic swivel base with either a 20 or 30 degree swivel articulation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|
| 10260036 | £ 0.8688 - £ 0.8688 | 17540 In stock |
M10
|
2.165 in
55.0 mm
|
1.496 in
38.0 mm
|
|
| £ 0.8688 - £ 0.8688 | 4375 In stock |
M12
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
||
| £ 0.5924 - £ 0.5924 | 2200 In stock |
M8
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
||
| 10260159 | £ 1.4457 - £ 1.4457 | Request the lead time here |
M8
|
3.937 in
100.0 mm
|
1.89 in
48.0 mm
|
|
| £ 0.9042 - £ 1.1163 | 3190 In stock |
M10
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
||
| 10260234 | £ 0.9794 - £ 1.0205 | 28740 In stock |
M12
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
|
| £ 0.557 - £ 0.557 | 8550 In stock |
M8
|
2.165 in
55.0 mm
|
0.984 in
25.0 mm
|
||
| 10259870 | £ 0.5145 - £ 0.5145 | 16295 In stock |
M8
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
|
| 10259917 | £ 0.5598 - £ 0.5598 | Request the lead time here |
M10
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
|
| £ 1.3111 - £ 1.3664 | 2270 In stock |
M10
|
3.937 in
100.0 mm
|
1.181 in
30.0 mm
|
||
| 10259993 | £ 0.8377 - £ 0.8377 | 4700 In stock |
M8
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
|
| 10256862 | £ 0.3855 - £ 0.3855 | Request the lead time here |
M8
|
|
1.378 in
35.0 mm
|
|
| 10256879 | £ 0.4748 - £ 0.4748 | Request the lead time here |
M10
|
|
0.984 in
25.0 mm
|
|
| 10256855 | £ 0.282 - £ 0.282 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
|
| £ 1.3621 - £ 1.3621 | Request the lead time here |
M10
|
3.15 in
80.0 mm
|
1.496 in
38.0 mm
|
||
| £ 2.4946 - £ 2.4946 | 3153 In stock |
M10
|
|
1.89 in
48.0 mm
|
||
| £ 1.4046 - £ 1.4046 | 14 In stock |
M12
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||
| £ 1.3479 - £ 1.3479 | Request the lead time here |
M10
|
|
1.89 in
48.0 mm
|
||
| £ 0.5811 - £ 0.5811 | Request the lead time here |
M10
|
|
1.378 in
35.0 mm
|
||
| £ 0.7413 - £ 0.7413 | Request the lead time here |
M8
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm